Introducing reComputer R1000: An Industrial Edge IoT Gateway Powered by Raspberry Pi, Ideal for Smart Building and Energy Management
Everything about reComputer R1000, Seeed Studio’s latest Raspberry Pi gateway, its hardware overview, key features, interfaces and target applications.
🚀 Purchase Now! 🚀
The reComputer R1000 is a high-performance and cost-effective edge IoT controller based on Raspberry Pi solution. It features dual Ethernet interfaces and three isolated RS485 interfaces, supporting Modbus UDP/TCP and BACnet protocols, which makes it a perfect fit for smart building and energy management, such as controlling HVAC systems and other subsystems like lighting, sensors, and access control. With powerful IoT expansion capabilities, reComputer R1000 is integrated with various wireless transmission capabilities such as 4G, LoRa®, Zigbee, Wi-Fi, and BLE through internal slots.
Product Overview
Key Features
- Powerful Performance: Raspberry Pi CM4, quad-core A72, up to 8GB RAM and 32GB eMMC
- Multiple Industrial Interfaces: 3*RS485, 2*Ethernet Ports, 1*HDMI, 1*SIM Card Slot
- Versatile Wireless Options: Support Wi-Fi, BLE, LoRa®, Zigbee, and 4G LTE
- Perfect for Building Automation: Support BACnet & Modbus Protocols to ensure interoperability
- Safety and Reliability: Hardware watchdog, UPS, EMC protection and 6-year lifetime, TPM2.0/ATECC608A* supported
Hardware and Interface Overview
The 3 isolated RS485 and dual ethernet interfaces are worth special highlighting. The dual ethernet ports ensure continuous and reliable network connectivity which is important for the uninterrupted operation of critical systems under industrial applications.
RS485 supports long-distance communication, in smart buildings, devices may be distributed across different floors or areas, requiring reliable and efficient communication over extended distances. RS485 ensures reliable data transmission throughout the building without significant loss of signal quality. The 3 isolated RS485 allows interoperability between diverse devices, such as HVAC systems, lighting controls, security systems, and energy meters, to seamlessly communicate with each other.
Apart from on-chip Wi-Fi and BLE, another special feature is its two mini-PCIe slots to enable rich wireless capabilities, like LTE, USB LoRa®, and USB Zigbee.
Key Advantages
Powered by Raspberry Pi Community
Flexible, Affordable, and Easy to Use.
Low Cost to Start PoC, Easy Scale From PoC to Production.
– cited by Kazuhito Yokoi
- Developer-Friendly Platform for Rapid Development
Leverage Linux environment and extensive software libraries to integrate your custom applications and systems seamlessly.
- Pre-flashed Edge IoT Controller
A compact, ready-to-deploy Industrial IoT (IIoT) controller with pre-configured firmware eliminates setup time for System Integrators. Skip the initial hardware setup and software configuration, allowing engineers to focus on application development and deployment.
- Supports Yocto and Buildroot for customized OS
Yocto Project and Buildroot come into play to deliver a customized Linux distribution to run on your device and provide a convenient solution for managing software updates. Fleet management tools like Mender also provide for easy management and deployment.
- Safety and Reliability
Hardware watchdog, UPS, EMC protection and 6-year lifetime, TPM2.0/ATECC608a
Interfaces and Installation Options
Installation Options
- Wall Mount: Offer a wall mount option for easy installation on walls or other surfaces.
- DIN Rail Mount: Provide DIN_rail mounting compatibility for industrial control panels and cabinets.
Target Customer and Application Examples
System Integrators & Solution Providers specialize in Smart Building, which encompasses a broad range of subsystems. These subsystems are integral parts of a Smart Building, like security systems, smart energy management, smart fire systems, HVAC systems, smart parking systems, and equipment management systems.
Pricing
For bulk purchase and customization inquiries, please contact your account manager or email [email protected] for more details and discussions.
Related Products
HMI (reTerminal DM & reTerminal) and EdgeBox-RPI-200
If you want to stay informed of the latest updates, special offerings, real-world success stories, expert interviews, and webinars about edge IoT devices and be connected with the system integrators and solution providers from vertical industries like smart building, energy management, automation, we welcome you to subscribe to our dedicated Newsletter:
How to become Seeedstudion authorised resllerer for India Market. We are SI in INdia working with partners in large scale
How to become Seeedstudion authorised resllerer for India Market.We are SI in INdia working with partners in large scale