Introducing Lumeo AI Gateway, Production-ready Device to Accelerate AI Video Analytics Deployment
There are over 1 billion network cameras deployed worldwide. The integration of AI empowers these cameras to know what matters and what to answer. Lumeo, our Edge AI partner, simplifies vision AI development on the NVIDIA Jetson platform, paving the fastest path to market for robust vision AI solutions compatible with any camera system. It is our pleasure to work with ecosystem partners to speed up the solution to market with our hardware expertise.
Lumeo streamlines tasks like camera control, video feed intake, processing, storage, AI model deployment, and using inference results for alerts, dashboards, 3rd party integrations including existing business intelligence systems.
Deploy and scale your custom-built solution with the NVIDIA Jetson platform
The Lumeo AI Gateway hardware is built using Seeed Studio’s reComputer Industrial series. It features a powerful fanless design and is equipped with the NVIDIA Jetson Orin Module, providing 40-100 TOPs of modern AI performance. The device is designed with industry-standard interfaces, including RJ-45 GbE, RS-232/RS-422/RS-485, DI/DO, CAN, USB 3.2, and TPM2.0 (module optional).
reComputer industrial comes with a passive heatsink and a fanless design, making it ideal for use in demanding environments. The fanless design also reduces noise levels and power consumption, making it suitable for use in noise-sensitive environments and minimizing energy costs.

>> Lumeo AI Gateway product page
>> Validated solutions powered by Lumeo AI Gateway
Simplifies Vision AI Development
The pre-built Lumeo agent streamlines the development of vision AI on the NVIDIA Jetson platform, offering the fastest route to market for robust vision AI solutions compatible with any camera system. On-prem setup of video analytics is as effortless as three steps: power up the device, connect it to the local network, and log in to the web interface to link with your Lumeo account. Then, you’re all set to begin effortlessly constructing an end-to-end AI video analytics system or deploy pre-built analytics, supercharged by NVIDIA Jetson Orin-powered advanced AI.
One of the key features of these gateways is their seamless integration with Tailscale and AllXON, allowing for effortless remote configuration, management, and firmware updates. This ensures that users can easily maintain and optimize their devices from any location, maximizing efficiency and productivity.

Rapid Solution Development & Deployment using Lumeo’s Cloud:
- Plug-and-play analytics for various use cases.
- Drag-and-drop video analytic builder.
- Access to curated AI models, analytics, and data connectors.
- Import your own custom models.
- Customizable with APIs and code.
>> Sign up for a free Lumeo account
>> To request a demo, contact edgeai@seeed.cc or visit www.lumeo.com/demo.

Seeed: NVIDIA Jetson Ecosystem Partner

Seeed is an Elite partner for edge AI in the NVIDIA Partner Network. Explore more carrier boards, full system devices, customization services, use cases, and developer tools on Seeed’s NVIDIA Jetson ecosystem page.
Join the forefront of AI innovation with us! Harness the power of cutting-edge hardware and technology to revolutionize the deployment of machine learning in the real world across industries. Be a part of our mission to provide developers and enterprises with the best ML solutions available. Check out our successful case study catalog to discover more edge AI possibilities!
Take the first step and send us an email at edgeai@seeed.cc to become a part of this exciting journey!
Download our latest Jetson Catalog to find one option that suits you well. If you can’t find the off-the-shelf Jetson hardware solution for your needs, please check out our customization services, and submit a new product inquiry to us at odm@seeed.cc for evaluation.