When to Opt for LoRaWAN Tracker Instead of 4G Tracker: Key Scenarios Revealed
IoT tracking devices are essential tools, acting as smart eyes for monitoring, tracking, and managing diverse assets. This article will guide you through the distinctions between LoRaWAN Tracker and 4G Tracker and highlight the scenarios where LoRaWAN Tracker will be a better fit.
Comparing LoRaWAN and 4G Trackers: Areas Where LoRaWAN Shines
Lower Cost of Data Transmission:
Recall your monthly 4G data fees. While 4G is undeniably , it’s also quite pricey. If you are on the lookout for more cost-effective communication options, LoRaWAN is worth considering. It offers a much more affordable alternative to cellular networks like 4G, LTE Cat-M, and LTE Cat-1 plans. For example, with the same quantity of data, using a SIM card on 4G and other networks could cost you up to $3, but with a public LoRaWAN network, it’s a mere $0.05.
There are more than 150 public operators globally, with notable names including Helium, TTN, Swisscom, Everynet, and more. You would need to consult with these providers for precise rates, but overall, LoRaWAN significantly reduces your communication costs.
Moreover, if you opt to establish your own private LoRaWAN network, your data transmission costs could even be reduced to zero!
![Data transmission fee: LoRa vs 4G](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/image.jpeg)
Lower Power Consumption:
When choosing a tracker, a critical factor to consider is the battery life after a single charge. This aspect not only determines the frequency of maintenance, such as battery replacement or recharging, but also directly influences maintenance costs. Additionally, battery life plays a significant role in whether the tracker can complete extended work periods, such as a month-long shipping cycle. Compared to 4G, LoRa significantly curtails power consumption during data transmission. LoRaWAN trackers consume only 1/4 of the power compared to 4G trackers over the same usage period. If you’re seeking a tracker that offers extended battery life and energy efficiency, LoRaWAN is an excellent choice.
![Power usage at the same time: LoRa vs 4G](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/2-1030x607.jpeg)
Greater Flexibility through Self-Built Networks:
While LTE networks boast extensive coverage, they aren’t without blind spots. When facing these signal dead zones, your options can be quite limited. Therefore, if you aim to extend network coverage to areas like mountain trails, mining sites, or ski resorts, which lack network coverage, you may feel helpless.
LoRaWAN offers a straightforward solution. If your area suffers from poor signal, just simply install a LoRaWAN gateway – it’s as simple as setting up a Wi-Fi router. The beauty of LoRa lies in its flexibility and ease of network expansion. This reliable solution is also cost-effective. For instance, the SenseCAP M2 Indoor LoRaWAN Gateway, priced at just $99, can extend your coverage up to 10km!
![SenseCAP M2 Indoor LoRaWAN Gateway](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/3.jpeg)
More Control over Your Own Network:
LTE network operation is dependent on mobile network providers. If data and platform privacy are of paramount importance to you, then LoRaWAN might be a more suitable choice. By establishing a private LoRaWAN network, you gain full control over the network. It guarantees the security and privacy of your data by eliminating the need for sharing with third parties, which is crucial for applications involving sensitive or confidential information.
Finally, a private LoRaWAN network allows you to customize the coverage range as needed, optimize performance, and minimize interference from other networks.
Here is a comparison table that highlights the unique strengths of LoRa when compared to LTE. For commercial applications prioritizing cost-effectiveness, low maintenance, and reliable network coverage, LoRa emerges as a compelling choice!
![Unique advantages of LoRa over LTE](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/4-1-1030x504.png)
Looking for a reliable LoRa Tracker? Well, look no further – it’s here!
Introducing SenseCAP T1000 – A Card Size LoRaWAN GPS Tracker for Seamless Indoor and Outdoor positioning
![Seamless indoor and outdoor positioning across the whole area](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/5-1030x934.png)
The SenseCAP T1000 Tracker, as compact as a credit card, effortlessly fits into your pocket or attaches to your assets.
It’s equipped with GPS, Bluetooth, and Wi-Fi for seamless indoor and outdoor positioning. Beyond just LoRaWAN location tracking, it observes parameters like temperature, brightness, and movement. With an emergency button and buzzer, and a battery life that stretches for months on a single charge, it assures reliable tracking across various applications.
![Introduction to SenseCAP T1000](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/6.png)
![Features of SenseCAP T1000"](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/7-1030x1027.jpeg)
Using the SenseCAP T1000 in Diverse Scenes
If you’re looking for a simple, cost-effective tracking solution, the SenseCAP T1000 is the perfect choice, especially in areas with frequent activities.
For instance, it can be securely attached to your pets, bike, car, personal items, and other valuable assets. It’s also highly suitable for high-value assets like shared equipment and outdoor commercial purposes.
![Personal items](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/8.png)
![A high-value asset](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/9-1.png)
Additionally, whether you’re skiing, boating, or cycling outdoors, it ensures personnel safety in various situations.
![Beyond Personal Use: this is an ideal tracking solution even for business owners](https://www.seeedstudio.com/blog/wp-content/uploads/2023/10/10.png)
Making the Right Tracker Choice
LoRa® shines as the ideal solution for various tracking and monitoring needs, including:
- Infrequent status tracking
- Routine area monitoring such as schools, resorts, construction sites, etc.
- Providing easy connectivity in regions without good coverage, or for effortlessly constructing your private network
Whether you’re tracking assets in urban locales or remote wilderness, seeking cost-effectiveness or prioritizing data security, LoRaWAN trackers cater to all your requirements. The lower cost of ownership, expanded coverage, energy efficiency, and adaptability render LoRaWAN a superior tracking solution.