Product Name Change Notice(SKU:114992986)

Hi Community,

We are excited to announce an update to the product name for SKU 114992986, previously known as SenseCAP S2110 Grove to MODBUS RS485 Converter. The new product name is SenseCAP S2110 Sensor Builder.

On the product page, the promotion name will be SenseCAP S2110 Sensor Builder, an Open-Source Tool to Build RS485 Sensors with Grove. This product features the Seeed Studio XIAO RP2040 dual-core ARM Cortex M0+ processor and has one Grove and one RS485 connector. This enables developers to connect with over 500 Grove sensors and various MODBUS RS485 sensors to develop custom industrial-grade MODBUS RS485 sensors for various IoT applications. Therefore, “Sensor Builder” is a fitting name for this product. This update aims to provide more accurate and concise information about the product’s features. Please click here to check more product information.

Please note that this name change will be reflected on the product page and product name on your order. However, due to FCC and CE certification being based on the previous product name, the original name will still appear on the outer packaging of the product to avoid confusion. As a result, there may be an inconsistency between the name on the product package labels and the product name on your order.

Thank you for your continuous support.

Product Name Change Notice for SKU 114992986

SenseCAP Product Team

March 28, 2023

About Author

Calendar

March 2023
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728293031