NVIDIA Jetson Orin Nano Developer Kit is available to pre-order now at Seeed Studio
The NVIDIA® Jetson Orin™ Nano Developer Kit sets a new standard for creating entry-level AI-powered robots, smart drones, and intelligent cameras, and simplifies getting started with the Jetson Orin Nano series. Compact design, lots of connectors and up to 40 TOPS of AI performance make this developer kit perfect for transforming your visionary concepts into reality. With up to 80X the performance of Jetson Nano, it can run all modern AI models, including transformer and advanced robotics models.
Pre-order now at Seeed ? NVIDIA Jetson Orin Nano Developer Kit
The developer kit comprises a Jetson Orin Nano 8GB module and a reference carrier board that can accommodate all Orin Nano and Orin NX modules. This provides the ideal platform for prototyping your next-gen edge-AI product. The Jetson Orin Nano 8GB module features an Ampere architecture GPU and a 6-core ARM CPU, enabling multiple concurrent AI application pipelines and high-performance inference. The carrier board boasts a wide array of connectors, including two camera connectors that can handle 2-lane and 4-lane cameras
Jetson Orin™ modules are unmatched in performance and efficiency for robots and other autonomous machines. You now have the flexibility to create the next generation of AI solutions with the latest NVIDIA technology. Together with the world-standard NVIDIA AI software stack and an ecosystem of services and products, your road to market has never been faster.
Jetson runs the NVIDIA AI software stack, with available use-case-specific application frameworks, including NVIDIA Isaac™ for robotics, DeepStream for vision AI, and Riva for conversational AI. You can save significant time with NVIDIA Omniverse™ Replicator for synthetic data generation (SDG), and with NVIDIA TAO Toolkit for fine-tuning pre-trained AI models from the NGC™ catalog.
NVIDIA Ecosystem and partners offer additional AI and system software, developer tools, and custom software development. They can also help with cameras and other sensors, as well as carrier boards and design services for your product. We’ve tested Jetpack 5.1 run Computer Vision applications with Lumeo, CVEDIA, Amazon Web Services (AWS) Sagemaker, and Azure DeepStream Accelerator, YOLOv8; and Fleet Management use Allxon; and Audio Detection with Cochl. We will update more along work with Seeed Edge AI partners and leading AI platforms.
2023 #reThings based on Jetson Orin Nano and Orin NX at Seeed
reComputer J30/J40
reComputer series comes with four versions:
- reComputer J3010, powered by Jetson Orin Nano 4GB, up to 20 TOPS, shipping in May
- reComputer J3011, powered by Jetson Orin Nano 8GB, up to 40 TOPS, shipping in May
- reComputer J4011, powered by Jetson Orin NX 8GB, up to 70 TOPS, shipping in May
- reComputer J4012, powered by Jetson Orin NX 16G, up to 100 TOPS, in stock now.
Offering up to 100 TOPS of AI performance and comes preinstalled with the latest Jetpack 5.1 software development kit and a 128 GB SSD, simplifying the development process for users. J401 carrier board of the new reComputer series will also be open-sourced in April, providing developers with the benefits of flexibility, scalability, community support, and collaboration.
reComputer Industrial

We’ve developed reComputer industrial series to help you upgrade legacy machines with AI.
They are specifically designed for heavy load and harsh environments. 2 Fanless and versatile mounting options allow deployment from -20 to 60 ℃. To talk to most machines reComputer Industrial has 2 RJ-45 Gigabytes Ethernet, 1 RS232/422/485 and CAN port, 4x Isolated DI/DO. Whether it is the latest robot arms that need coordination or a punching machine that needs a safety zone check, reComputer industrial could bring the quick AI upgrade.
reComputer Industrial series supports five modules, available in May:
- reComputer Industrial J20 – powered by Jetson Xavier NX
- reComputer Industrial J30 – Jetson Orin Nano 4/8GB
- reComputer Industrial J40 – Jetson Orin NX 8/16GB
reServer series – local inference server for video intelligence

We upgraded reServer also with Jetson Orin NX and Orin Nano, enabling a powerful local AI inference center. By connecting it with the legacy video analytics system, it could perform on-site video analytics tasks saving human watches. With a powerful edge AI engine, it could decode multi real-time streams, inference, and transcode in real-time. This enables a high-performance filter for critical insights over the massive video footage. Only noteworthy recordings would be stored and uploaded for further processing. The New reServer supports hybrid connectivity, Gigabit Ethernet, and PCIe ensuring maximum compatibility and flexibility, allowing seamless integration with a variety of systems.
The new reServer series supports four modules, available in Q3:
- reServer J30 – Jetson Orin Nano 4/8GB
- reServer J30 – Jetson Orin NX 8/16GB
Besides an overview of Seeed’s NVIDIA Jetson product line in the catalog, where to meet Seeed’s device?

We are excited to attend ISC West 2023 in Las Vegas from March 28-31 and can’t wait to connect with everyone there. This year, we are collaborating with CVEDIA, Lumeo, and Cochl to showcase our cutting-edge Computer Vision and Sound Recognition technology to meet the security solutions needs of the industry. Our partner’s booths will feature Seeed’s reComputer of NVIDIA Jetson edge devices, which work with their industry-leading software platforms to supercharge applications designed to make the world’s most important spaces and operations safer and more efficient.
- CVEDIA Booth# 33064
- Lumeo Booth# 29075
- Cochl Booth# 5125
Seeed NVIDIA Jetson Ecosystem

Seeed is an Elite Partner for edge AI in the NVIDIA Partner Network. Explore more carrier boards, full system devices, customization services, use cases, and developer tools on this Seeed NVIDIA Jetson ecosystem page.
Join the forefront of AI innovation as an Edge AI Partner with us! Harness the power of cutting-edge hardware and technology to revolutionize the deployment of machine learning in the real world across industries. Be a part of our mission to provide developers and enterprises with the best ML solutions available.