SenseCAP M4 Square Supports Flux Fractus Node NOW

The Flux Fractus node is a Cumulus tier node that was born to increase the Flux network storage. A Fractus node can provide at least 10TB of storage. And SenseCAP M4 Square supports the Flux Fractus node on the Flux mainnet now!

Minimum requirements for running Fractus nodes:

  • A 1000 Flux collateral.
  • 2 CPU Cores.
  • 4 CPU Threads.
  • 240 CPU Events Per Second.
  • 9250 GB of storage on a single partition (Raid allowed).
  • 80MB/s Disk Write Speed.
  • 100Mb/s Download/Upload

Setup Fractus nodes within 4 steps:

1. Plug a 10TB drive into SenseCAP M4 Square USB3.1

2. Connect M4 to SenseCAP Hotspot App via Bluetooth

3. Click the setting icon and Fractus Setting

4. Turn on Fractus and click on Confirm to send the configuration

Now the M4 Fractus is open and the Fractus status is True!

About SenseCAP M4 Square:

SenseCAP M4 Square is a plug-and-play FluxNode powered by FluxOS that supports potential extension for other web3.0 dAPPs.  FluxOS is a revolutionary second-layer operating system that allows hardened dockerized apps to run on Flux’s fully decentralized computational network, making it highly resilient to both system failure and outside attempts of censorship. Powered by FluxOS, SenseCAP M4 Square provides easy and friendly methods to deploy and manage CUMULUS FluxNode with SenseCAP Hotspot App and SenseCAP Dashboard. To keep users’ precious data secure, SenseCAP M4 Square Built-in TPM2.0 cryptographic processor and ECC608 crypto chip protect devices from external software threats and physical theft.

Authors: Zoe Lian & Andrea Ouyang

About Author

4 thoughts on "SenseCAP M4 Square Supports Flux Fractus Node NOW"

  1. It is excellent news for technology enthusiasts. Specifically, four steps are very straightforward and anyone can perform them. At this time, SenseCAP M4 support is immensely useful and necessary. Your post aids me acquire new information.

    1. Thank you so much! We believe that technology should be accessible to everyone, and it’s exciting to see SenseCAP M4 making it easier for people to get involved 🙂

  2. It is a good new for enthusiasts of technology. In particular, 4 steps are really simple and everyone can do it. The support of SenseCAP M4 is extremely useful and necessary in this moment. Your post helps me learn a new knowledge.

    1. Thank you for your positive feedback! It’s always great to hear that our content is providing valuable information to our users :]

Comments are closed.

Calendar

February 2023
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728