NEW Product: Raspberry Pi CM4 Powered Industrial Edge Controller EdgeBox-RPi-200
By Jena Leung 2 years agoAs the Raspberry Pi approved design partner and reseller, Seeed Studio provides unique Raspberry Pi solutions through a combined portfolio of standardized hardware and customization services to assist in tackling real-world challenges.
Why Raspberry Pi for Industry
“Robust and affordable, Raspberry Pi technology has been deployed in tens of thousands of applications in a variety of industries across the world.” , claimed by Raspberry Pi. More and more enterprises and industries think it is suitable for real-world industrial applications.
The launching of Raspberry Pi Compute Module 4 (CM4) has brought together the ease of prototyping and development of application-specific carrier boards with industrial components to provide a durable, reliable computing solution for industrial application.
For IIoT application, Raspberry Pi powered industrial devices utilize cyber-physical systems having embedded software systems and dispose of an Internet address to connect and be addressed via the Internet of Things (IoT), remoting monitoring or collecting data.
You may wonder about whether Seeed Studio has any actual practical applications of the Raspberry Pi regarding larger businesses, organizations and even factories. Here is the answer, an industrial Raspberry Pi-based solution: EdgeBox-RPi-200.
What is EdgeBox-RPi-200
EdgeBox-RPi-200 series are all-in-one Raspberry Pi-based industrial edge computing controllers, combining multiple industrial purposes. It is equipped with up to 4GB RAM and 32GB eMMC for various requirements.
Designed as high-scalability and rugged industrial hardware, mounted with rich IO resources and supported by the great Raspberry Pi industrial software ecosystem, it is an ideal choice for smart automation and Industrial Internet of Things (IIoT) solutions.
EdgeBox-RPi-200 series controllers represent the conceivable alternatives for increasing edge automation and industrial interconnecting control. Being small and compact, they can perform real-time operation and multi-process controlling for multiple industrial purposes, not only the PLC & PAC but also the IIoT Gateway, OPC UA Server and Industry PC.
Powerful and Flexible Processors
Powered by Raspberry Pi Compute Module 4, running up to 1.5GHz, up to 4GB RAM, and 32GB eMMC.
Rich IO Industrial Interfaces
- 2x isolated DI; 2x isolated DO
- 1x isolated RS485; 1x RS232
- 2x USB2.0 A
- 1x M2 slot support 2242 NVME SSD
- 1x HDMI 2.0 up to 4K@60fps
Multiple Industrial Protocols
- RS485/RS232
- TCP IP
- Modbus
- OPC UA
- IEC 61131-3 compliant
Multiple Communication Capabilities
- Built-in 2.4G/5G WiFi, BLE 5.0
- Gigabit Ethernet RJ45 Port
- Mini PCIe slot support 4G LTE/LoRaWAN Gateway/Zigbee Module
- Support AWS and Azure Cloud services
Raspberry Pi Software Ecosystem
CODESYS
Node-Red
MQTT
OPC UA
Ignition
Four Models for Various Requirements
We provide four models of EdgeBox-RPi-200 with different options of RAM and eMMC, as well as optional wireless capability. Users can choose different models according to their requirements.
These models both provide I/O built for industry, including RJ45 Gigabit Ethernet, RS485/RS232 interfaces, and 2 isolated DI and DO. It even offers extended SSD storage and enhanced display output, for more data acquisition and improved visual presentation.
In addition to providing a wide range of standardized hardware portfolios, we also assist in tackling your real-world challenges and customized requirements through our ODM service.
Applications
![](https://media-cdn.seeedstudio.com/media/wysiwyg/EdgeBox_Application.jpg)
Applicable Industries
Energy Saving
Food Retail
Smart Building
Robotics
Electrical System
Communication
Upcoming Release...
We will also launch the Lite version of Edgebox – powered by ESP32 processor and embedded with 4G Module for wireless communication in late November 2022, STAY TUNED!!
Come and find out how Seeed can HELP YOU powered by Raspberry Pi!