EdgeAI2Wild: Integrate BlueROV-2 with NVIDIA Jetson for An Affordable Under-ice Sensing ROV.
Due to climate change, the Arctic is warming two-to-four times faster than the rest of
Due to climate change, the Arctic is warming two-to-four times faster than the rest of
Together with Hackster.io, we are very happy to jointly organize “IoT Into the Wild Contest for Sustainable Plant 2022”, which is supported by Project 15 from Microsoft, Zambezi Partners, Edge Impulse, Fab City Foundation, Institute for Advanced Architecture of Catalonia (IAAC), the Paradise International Foundation, Nova Labs, and Helium. We hope that open tech can lay an important foundation for achieving the UN’s Sustainable Development Goals. Through the contest, we hope to encourage more applicable, scalable, plug-and-play, and easy-to-deploy AIoT solutions to solve real-life challenges in the wild.
Notifications