Power-Up PCBA #12: Free Wio RP2040 Sponsorship with Seeed Fusion PCBA Service

Good news! Seeed has launched the Wio RP2040 Module based on this Raspberry Pi’s RP2040 chip.

In conjunction with the new release, Seeed is providing 5 Wio RP2040 Modules free when you have your Wio RP2040 design made with Seeed Fusion PCBA.

What is Wio RP2040?

The Seeedstudio Wio RP2040 Module is a small 2.4GHz Wi-Fi module based on RP2040 SoC that supports 802.11 b/g/n standards. With the Raspberry Pi microcontroller, you can easily create powerful WiFi-connected devices using Micropython.

We broke out all the best pins of the RP2040 chip including 30 GPIO, I2C, SPI and UARTs. In addition, this module has an onboard PCB Antenna, so you can quickly deploy the module to your own board without having to design your own.

Seeedstudio Wio RP2040 Module Features

  • Raspberry Pi RP2040 32-bit Cortex M0+ dual core, flexible clock running up to 133Mhz
  • 264KB of SRAM, and 2MB of on-board Flash memory
  • 2.4GHz Wireless connectivity( Supports IEEE802.11 b/g/n ;Supports 2.4 ~ 2.4835 GHz ;Supports Ap & Station modes)
  • Support for user-programmable GPIO control
  •  VIN : 5V~3.6V
  • Onboard PCB antenna
  • Small size 18.0x 28.2x 1.0mm
  • Supported programming languages :MicroPython,  C/C++

Learn more via the Seeed Bazaar store.

This new Wio RP2040 Module is suitable for low-power Internet of Things (IoT) and embedded applications that combine endpoint machine learning. The applications range from smart toys to networked industrial IoT devices.

If you are interested in using Wio RP2040 in your designs, then keep reading and see what Seeed Fusion has to offer!

PCBA Prototype Sponsorship for Commercial Wio RP2040 Module Designs.

With its compact design and low power consumption, the Wio RP2040 module is ideal for wireless applications on the go or dispersed your wireless projects control application design.

This module comes with a thin PCB base with castellated pads, facilitating mass surface mount production and allowing it to inconspicuously integrate into your design.

Seeed is offering 5 free Wio RP2040 modules to designers who use the module with the Seeed PCBA service. If you are engaged in wireless applications, don’t miss this opportunity. Quantities are strictly limited.

How to apply:

All you need to do is fill in the form and tell us about your RP2040 design.

Please click the link and fill in the form:

https://forms.gle/NBp4NvD1it3opAyZ7

Only 200 modules are available in this offer, available on a first-come, first-served basis while stocks last. Apply now!

We also have other sponsorships and value-added services with Seeed Fusion PCBA:

doing other efforts to ensure your Wio RP2040 Module product performance and reliability.

Free prototyping for business users 

When you prototype with Seeed Fusion, and your product upgrades to batch production (100 pieces or more), we will deduct the prototyping costs from your batch order (up to 6% of the batch production value).

Instant Online Quotation

No need to wait for snail mail for quotations, with just a few clicks, you can get full real-time PCBA quotations in seconds with our smart platform.

Free PCB Design for Manufacture (DFM) review and PCBA design for assembly (DFA) review.

Our in-house Design for Assembly engineers will verify your design from the very beginning. Identifying design errors and potential production pitfalls early on is essential for a smooth production run without setbacks or costly delays. 

Seeed Open Parts Library

The PCBA Open Parts Libraries (OPL) are a catalog of over 150,000 local in-stock parts designed to simplify and slash the PCBA procurement time. Source all parts from the OPLs to cut the production time to just 7 working days

 ✓Free functional testing for 1 piece for every PCBA order

Verify the turnkey process with Seeed Fusion functional testing. Avoid delays and costly rework by having them verified and fixed in-house. No nasty surprises at the last minute.

PCBA Sponsorship for Raspberry Pi Pico

Seeed is also sponsoring Raspberry Pi Pico designs with the Seeed Fusion PCBA service. If your design uses Pico, apply now and get 5 free Pico modules when your design is made with us.

Seeed Fusion provides hardware services from prototyping to mass production. With more than 12 years of experience in the field of electronic manufacturing, Seeed’s expertise and connections can help you reduce costs, improve yield and reliability, and reduce production risks. 

Remember, the stocks of Wio RP2040 are very limited. Don’t hesitate and apply now.

About Author

Calendar

May 2021
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31