Getting Started with nRF52833
The multi-protocol SoC nRF52833 is the 5th and newest addition to Nordic Semiconductor’s popular nRF52 series line-up. It holds the best specs amongst its line-up and it is definitely the most ideal option for professional lighting.
In today’s topic, we will take you through on all you need to know about the nRF52833!
What is nRF52833?
The nRF52833 is an ultra low power Bluetooth Low Energy (Bluetooth LE), Thread, Zigbee, and 2.4-GHz proprietary wireless connectivity solution that includes a Bluetooth 5.1 Direction Finding-capable radio and is qualified for operation across a -40 to 105°C temperature range.
What makes it special?
You might be thinking why should I get nRF52833 when there are so many BLE module options out there, you’ll see why:
Bluetooth 5.1 Direction Finding-capable radio
This Direction Finding feature enables positioning solutions to not only rely on received signal strength indicator (RSSI) but also the actual direction of a signal. Applications include real-time location systems (RTLS) and indoor positioning systems (IPS). Thus, improving accuracy and opens new possibilities for applications in this segment!
64-MHz 32-bit Arm® Cortex®-M4 processor with FPU
Not only that, but nRF52833 also includes 512 KB Flash + 128 KB RAM which makes it the ideal option for a wide range of commercial and industrial wireless applications including professional lighting, asset tracking, smart home products, advanced wearables, and gaming solutions!
Increased output power
The increased output power together with Bluetooth 5 technology’s Long Range feature ensures the nRF52833 is an ideal choice for smart-home applications demanding robust connections and complete building coverage!
nRf52833 vs nRF52840
nRF52840 was considered to be the best in the nRF52 line-up before the new addition of nRF52833, let’s see how they fare against each other!
Feature Comparison | nRf52833 | nRF52840 |
Bluetooth 5 2 Mbps & CSA #2 | X | X |
Bluetooth 5 Advertising Extensions | X | X |
Bluetooth 5 Long Range | X | X |
Bluetooth 5.1 Direction Finding | X | – |
Input supply range (V) | 1.7-5.5 | 1.7-5.5 |
Max temperature (°C) | +105 | +85 |
Applications of nRF52833
There is so much more you could do with nRF52833 if you were to compare it with its peers from the same series! Here are just some to name:
- Professional lighting
- Asset tracking
- Wayfinding
- Multiprotocol devices
- Mesh networks
- Advanced wearables
- Smart home
- HID/Gaming/VR
- Sports and fitness
- Toys
Related Products
- nRF52833 DK: Development kit for nRF52833 SoC
- nRF5 SDK: Main software development kit for Bluetooth 5.1, ANT and 802.15.4.
- nRF5 SDK for Thread and Zigbee: Software development kit for Thread and Zigbee.
- nRF5 SDK for mesh: Software development kit for Bluetooth mesh applications.
Summary
What do you think about nRF52833 after knowing more about it! Will you consider getting it? As you can tell from the comparisons and its key features: If you’re looking for a BLE module that is able to provide you with more versatility and more robust building experience, nRF52833 is definitely recommended to satisfy your needs!
If you’re interested to find out more details, click here for nRF52833 SoC Product Brief.