Seeed Arch Series Dev. Board | More than an MCU
When building a data node, it usually needs to include three parts:
- MCU
- Data transceiver
- Data collector (usually a sensor)
They are usually independent modules. Now, these modules can be easily bought. For building a system according to different needs, the connection between the data collector and the MCU is simple(I2C/serial/or analog/digital), but the connection between the data transceiver and the MCU will be more complicated, they may It is a very complicated connection or a high-speed signal.
![](https://blog.seeedstudio.com/wp-content/uploads/2020/06/Arch2.png)
The Arch series is a series of designs that integrate data transceivers and MCUs into a development board.
Including the following products:
- Arch Link (DAPLink + MCU + Ethernet + BLE)
- Arch GPRS (MCU + GSM + GPRS)
- Arch Max (DAPLink + MCU + Ethernet)
- Arch BLE (DAPLink + MCU + BLE)
- Arch Pro (DAPLink + MCU + Ethernet)
Arch Link
- nRF51822
- ARM Cortex M0 processor
- Multi-protocol Bluetooth® 4.0 Low Energy/2.4GHz RF SoC
- W5500 Ethernet
- supports following Hardwired TCP/IP Protocols: TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE
- RJ45 connector
- Micro SD Card connector
- CMSIS DAP based on LPC11U35
- Arduino form factor with Grove connectors
- mBed enabled
Arch GPRS V2
- mBed enabled
- NXP LPC11U37 Controller
- Low power ARM Cortex-M0 Core
- SIM900 Module、
- Quad-band (850/900/1800/1900MHz) GSM/GPRS support
- Supports external SIM card: 1.8V/3V
- Select automatically USB5V or Solar panel to charge a battery
- Micro SD Card connector
Arch Max
- High-performance STM32F407VET6
- ARM Cortex-M4 MCU with FPU of 168MHz
- mBed enabled
- CMSIS DAP based on LPC11U35
- DP83848 based 10/100Mbps Ethernet Controller(PHY)
- Micro SD Card connector
Arch Mix
- ARM® Cortex®-M7 600MHz microcontroller(NXP i.MX RT1052)
- Ultra-fast system loading speed
- Cost-effective: Normally, development boards for RT1052 would cost around a whopping $90, only $29.9 for Arch Mix!!!
![](https://github.com/SeeedDocument/Arch_Mix/raw/master/img/pinout_f.jpg)
Arch BLE
- CMSIS DAP based on LPC11U35
- Nordic nRF51822 Multi-protocol Bluetooth® 4.0 low energy/2.4GHz RF SoC
- ARM Cortex M0 processor
- Arduino form factor with Grove connectors
Arch Pro
- NXP LPC1768 MCU
- Powerful ARM Cortex-M3 core
- Up to 100MHz
- Ethernet, USB Host/Device, 4xUART, 3xI2C, 2xSPI.
- Arduino form factor with two Grove connectors
- DP83848 based 10/100Mbps Ethernet Controller(PHY)
- CMSIS DAP based on LPC11U35
Seeeduino Cloud
- Compatible with Arduino Yun
- Support 2.4Ghz WiFi, 802.11 b/g/n
- ATmega32u4
- Support USB 2.0
- AR9331
- Linux microprocessor
- Processor AtherosAR9331
- Architecture MIPS @400MHz
- Operating Voltage 3.3V
- Ethernet IEEE 802.3 10/100Mbit/s
- WiFi IEEE 802.11b/g/n
- USB Type-A 2.0 Host/Device
- RAM 64 MB DDR2
- Flash Memory 16 MB