Meet The NVIDIA® Jetson Xavier™ NX Developer Kit, Available Now at Seeed

On May 14th at the NVIDIA GTC 2020, the new NVIDIA Jetson Xavier NX Developer Kit was officially released. And now it is available at Seeed Studio online store. Now developers, makers, and engineers can start developing advanced AI applications using NVIDIA® Jetson Xavier™ NX Developer Kit.
NVIDIA® Jetson Xavier™ NX Developer Kit includes an NVIDIA® Jetson Xavier™ NX Module which features a GPU of NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores. The CPU is based on 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3.
To explore more NVIDIA products, please click here and learn more!
Key Features of the NVIDIA® Jetson Xavier™ NX Developer Kit
- Compact size Jetson Xavier NX module powerful enough for advanced AI applications with less power consumption
- Supports Entire NVIDIA Software Stack for application development and optimization
- Rich I/O Peripherals to further expand AI projects
- Onboard Fan to provide better heat dissipation
- More than 10X the performance of Jetson TX2
- Enables development of AI applications using NVIDIA JetPack™ SDK
- Easy to build, deploy, and manage AI at the edge
- Flexible and scalable platform to get to market with reduced development costs
- Continuous updates over the lifetime of the product
The NVIDIA® Jetson XavierTM NX developer kit includes a power-efficient, compact Jetson Xavier NX module for AI edge devices. It benefits from new cloud-native support and accelerates the NVIDIA software stack in as little as 10 W with more than 10X the performance of its widely adopted predecessor, Jetson TX2. The capability to develop and test power-efficient, small form-factor solutions with accurate, multi-modal AI inference opens the door for new breakthrough products.
Developers can take advantage of cloud-native support to transform the experience of developing and deploying AI software to edge devices. Pre-trained AI models from NVIDIA NGC, together with the NVIDIA Transfer Learning Toolkit, provide a faster path to inference with optimized AI networks, while containerized deployment to Jetson devices allows flexible and seamless updates.
The developer kit is supported by the entire NVIDIA software stack, including accelerated SDKs and the latest NVIDIA tools for application development and optimization. When combined with Jetson Xavier NX, this powerful stack helps you create innovative solutions for manufacturing, logistics, retail, service, agriculture, smart city, healthcare, and life sciences, and more.
Ease of development and speed of deployment—together with a unique combination of form-factor, performance, and power advantage—make Jetson Xavier NX the most flexible and scalable platform to get to market fast and continuously update over the lifetime of a product.
Comparison of Jetson Nano, Jetson TX2, Jetson Xavier NX, and Jetson AGX Xavier Developer Kits
Jetson Nano Developer Kit | Jetson TX2 Developer Kit | Jetson Xavier NX Developer Kit | Jetson AGX Xavier Developer Kit | |
---|---|---|---|---|
AI Performance | 0.5 TFLOPS (FP16) | 1.3 TFLOPS (FP16) | 6 TFLOPS (FP16) 21 TOPS (INT8) | 5.5-11 TFLOPS (FP16) 20-32 TOPS (INT8) |
GPU | 128-core NVIDIA Maxwell™ GPU | 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores | NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores | 512-Core Volta GPU with Tensor Cores |
CPU | Quad-core ARM A57 @ 1.43 GHz | Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore | 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 | 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3 |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s | 8GB 128-bit LPDDR4 1866 MHz – 59.7 GB/s | 8 GB 128-bit LPDDR4x @ 51.2GB/s | 32 GB 256-Bit LPDDR4x | 137 GB/s |
Power Consumption | 5-10W | 7.5-15W | 10-15W | 10-30W |
Price | $99 | $399 | $399 | $699 |
We also just released the latest Raspberry Pi High Quality Camera it is perfectly compatible with NVIDIA® Jetson Xavier™ NX Developer Kit. Get one and have the best experience for your computer vision projects!

If you want the traditional Raspberry Pi Camera Module V2, you can choose that too for your projects with NVIDIA® Jetson Xavier™ NX Developer Kit.