New Raspberry Pi High-Quality Camera Module and Mount Lens Just Launched

Note: Please check our blog 20 Best Raspberry Pi Camera Projects to Help You Get Started! to explore Raspberry Pi camera project ideas and get started with yours!
The Raspberry Pi Foundation just introduced their latest Raspberry Pi High-Quality Camera and two new mount lenses for the camera. The camera module is available at $50 and also offers a higher resolution at 12 megapixels, compared to the previous version with 8 megapixels. The sensitivity has been upgraded to around 50% greater area per pixel than Camera Module V2.
Also, the new Raspberry Pi High-Quality Camera is designed to work with interchangeable lenses in both C- and CS-mount form factors.
Raspberry Pi High-Quality Camera is built with Sony IMX477 sensor and the package will come with:
- An FPC cable
- A milled aluminum lens mount with integrated tripod mount
- Focus adjustment ring
- A C-mount to CS-mount adapter
The new High-Quality Camera enables more application compared to the Camera Module V2, especially for industrial and consumer fields such as when you want to build a security camera which requires the highest levels of visual fidelity.
The new Raspberry Pi High-Quality Camera is compatible with all models of Raspberry Pi computer released by The Raspberry Pi Foundation.
Specification of Raspberry Pi High-Quality Camera
Sensor: | Sony IMX477R stacked, back-illuminated sensor 12.3 megapixels |
7.9 mm sensor diagonal | |
1.55 μm × 1.55 μm pixel size | |
Output: | RAW12/10/8, COMP8 |
Back focus: | Adjustable (12.5 mm–22.4 mm) |
Lens standards: | CS-mount |
C-mount (C-CS adapter included) | |
IR cut filter: | Integrated2 |
Ribbon cable length: | 200 mm |
Tripod mount: | 1/4”-20 |
Compliance: | FCC 47 CFR Part 15, Subpart B, Class B Digital Device |
Electromagnetic Compatibility Directive (EMC) 2014/30/EU | |
Restriction of Hazardous Substances (RoHS) Directive 2011/65/EU | |
Production lifetime: | The Raspberry Pi High-Quality Camera will remain in production until at least January 2026 |
The Raspberry Pi Foundation also brings two new lenses:


This is a low-cost 6 mm lens compatible with the High-Quality Camera and is also suitable for basic photography such as macro photography because it can focus objects at very short distances.

The 16 mm lens provides a higher quality image than the 6 mm lens, equipped with a narrow-angle of view which is better for viewing distant objects.