New Releasing of Extension Boards for Seeeduino XIAO

We got a lot of feedback from our lovely customers that they need extension boards for Seeeduino XIAO:

Here we bring you new three versions of extension boards, however, the design is not confirmed yet. Let us know your thoughts if you want more on-board add ons! Please comment under the blog post. We will carefully listen to the community and take actions!

Seeeduino XIAO is the smallest Arduino compatible board in Seeeduino Family. It is an Arduino microcontroller that is embedded with the SAMD21 microchip. The interfaces of Seeeduino XIAO is rich enough in such a tiny Dev. Board as well.

  • Powerful CPU: ARM® Cortex®-M0+ 32bit 48MHz microcontroller(SAMD21G18) with 256KB Flash,32KB SRAM
  • Flexible compatibility: Compatible with Arduino IDE
  • Easy project operation: Breadboard-friendly
  • Small size: As small as a thumb(20×17.5mm) for wearable devices and small projects.
  • Multiple development interfaces: 11 digital/analog pins, 10 PWM Pins, 1 DAC output, 1 SWD Bonding pad interface, 1 I2C interface, 1 UART interface, 1 SPI interface.

About Author

5 thoughts on "New Releasing of Extension Boards for Seeeduino XIAO"

Comments are closed.

Calendar

March 2020
M T W T F S S
 1
2345678
9101112131415
16171819202122
23242526272829
3031