Easy DIY Projects and Crafts made with TechBox Tricks
![](https://media-cdn.seeedstudio.com/media/catalog/product/cache/9d0ce51a71ce6a79dfa2a98d65a0f0bd/h/t/httpsstatics3.seeedstudio.comimages110020006200.jpg)
Thinking of craft ideas or looking for that DIY kit to help kickstart your electronics project? Take a look at Techbox Tricks, a series of electronics modular kits suitable for most; DIY enthusiasts, electronic beginners, and educators. It’s unique, easy to use, and applicable in many projects.
Why Techbox tricks? Features and Benefits
Start creating without any programming knowledge
The plug and make feature allows for modules to be easily fitted and used with the product, meaning you wouldn’t need to know how to program!
Small form factor
Its small and compact size makes it suitable for projects that are space-constrained
84 combinations for a wide variety of applications
A wide range of combinations would mean you can easily pick and match the ones that would fulfill your project applications.
Full Support and Resources from Grove family
The grove family offers a wide variety of sensors, LEDs, displays, etc. that are supported with resources alongside for ease of pairing.
To better illustrate the benefits, watch this video below:
Techbox Tricks comes with:
- 1 Logic DC Jack (Mainboard)
- 1 Battery cable
- 1 Grove Tricks
- Light switch
- Tilt switch
- Approach switch
- Touch switch
- Colorful LED
- Buzzer
- 2 Grove Cables
- 1 DC Motor
- 1 Grove Branch Cable
- 1 9V Battery
- 1 Quick Starter Guide
Projects you can start trying:
There are plenty of interesting and differing projects that you can start trying. Here are some for you to consider:
1. Not sitting with the right posture? Try making this Sitting Posture Reminder
![](https://hackster.imgix.net/uploads/attachments/532347/555470218efb8.jpg?auto=compress%2Cformat&w=900&h=675&fit=min)
Hardware components needed:
- 1 Techbox Tricks
- 1 Seeed Grove cables
- 1 Seeed Grove – Buzzer
- 1 9V to Barrel Jack Adapter – 126mm (power plug)
- 1 Seeed Grove – Tilt Switch
- 9V Battery
*All items apart from the adapter are included in the Techbox tricks, but it’s recommended to purchase extra for future project usages
Other materials and tools:
- Non-woven Fabric
- 1 Glue Gun
- 1 Scissor
- Needle and Thread
Steps:
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/555468a14dbaf.jpg)
Step 1: Connect the tilt sensor, buzzer, and battery with the logic DC jack using cables
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/555468dcbdd3a.jpg)
Step 2: Make two clock-pattern non-woven fabric cuts
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/55546b5c07373.jpg)
Step 3: Splice together the buzzer and tilt switch
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/55546ee62e03b.jpg)
Step 4: Fix the modules between the cuts. Decorate it with a drawing clock
With that, it’s completed. The buzzer will sound when you have a poor sitting posture.
2. Writing posture hasn’t been good? Try making the Writing Posture Correction Pen
![](https://hackster.imgix.net/uploads/attachments/532343/555455d934b0a.jpg?auto=compress%2Cformat&w=900&h=675&fit=min)
Hardware components needed:
- 1 Techbox Tricks
- 1 Seeed Grove – Tilt Switch
- 1 Seeed Grove Cables
- 1 Seeed Grove – Buzzer
- 1 9v to Barrel Jack Adapter – 126mm (power plug)
*All components apart from the adapter are included in the Techbox tricks, but it’s recommended to purchase extra for future project usages
Other Materials and tools:
- 1 pen
- Clay
- 1 Glue Gun
- 1 Scissor
Steps:
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/555453bc00877.jpg)
Step 1: Connect the logic DC jack with the buzzer, tilt switch, and battery using cables
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/55545481750ad.jpg)
Step 2: Fix them on top of the pen. Note that the tilt angle should be small but not zero
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/555454d51f903.jpg)
Step 3: Now you get a prototype of the writing posture correction pen
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/5554559c510f9.jpg)
Step 4: Decorate the pen with clay. It can be any design you wish for, as long as the electronic components are well covered.
3. Something fun to play with in the dark: Light Pouring Cup
![](https://hackster.imgix.net/uploads/attachments/532342/5554401e65582.jpg?auto=compress%2Cformat&w=900&h=675&fit=min)
Hardware components needed:
- TechBox Tricks
- 1 Seeed Grove Light Sensor
- 1 9v to Barrel Jack Adapter – 126mm (power plug)
- 1 Seeed Grove – Infrared Emitter
- 2 Seeed Grove Cables
*All components apart from the adapter and infrared emitter are included in the Techbox tricks, but it’s recommended to purchase extra for future project usages
Other Materials and Tools:
- 2 paper cups
- Wadding
- 1 Glue Gun
- 1 Utility knife/Pen knife
Steps:
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/555445b47dbcb.jpg)
Step 1: Connect the light sensor, colorful light, and battery with the logic DC jack using cables
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/5554462adc993.jpg)
Step 2: Carefully cut a small rectangle hole in the bottom of the cup
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/5554463dd2c65.jpg)
Step 3: Fit the logic DC jack module in the hole with glue gun
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/55544687a7198.jpg)
Step 4: Fix the light sensor on the edge of the cup with glue gun
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/5554469ea764e.jpg)
Step 5: Make one more cup with the steps above, and put some wadding in both of it
![](https://statics3.seeedstudio.com/images/recipe/img/recipe/2015-05/555446c14ce0c.jpg)
Finally, the light pouring cups are completed and you can pour light from one cup to the other
With that said, there still other projects you can take a look at here
Summary
As seen through the projects, it’s relatively simple to build with no programming skills required. Its compatibility with a wide range of Grove products makes it applicable in so many situations as well.
If you’re planning on some craft ideas or working on a DIY project for the first time, the Techbox Tricks should help you steadily settle in and smoothen the building process.
Get your TechBox Tricks today!