Seeed Unveiling 3 Azure Products, Adding New Vitality into the IoT Ecosystem
The Internet of Things changes the way we live and how we interact with the world around us. Millions of “things” in our daily life are connected and talking to each other – fridges, speakers, TVs, cars, smart meters, health monitors and wearables. It brings up many new business opportunities. But it also opens up a variety of new security threats. To eliminate the threats, the IoT Hardware Enabler, Seeed Studio released another three products the MT3620 Module(AI-Link WF-M620-RSC1), the MT3620 Mini Dev Board, and the MT3620 Ethernet Shield v1.0, which support rapid prototyping of IoT applications using Microsoft’s Azure Sphere, a solution for creating highly-secured, connected MCU devices.

The three new products based on the MT3620, ensure that developers can quickly move from prototype to production. They further enable developers to speed up their IoT deployments while also addressing security holistically. The products are ideal for equipping IoT endpoint devices to be highly secured, such as smart home, smart building, smart retail, remote access, consumer appliances, as well as factory automation applications.
In May 2018, Seeed Studio, as one of the Microsoft’s partners, introduced the Azure Sphere MT3620 Development Kit based on the first Microsoft Azure Sphere chip MT3620. Last September, Seeed also released the Grove Starter Kit for the MT3620 dev kit. These three new releases in March 2019 enriched the hardware ecosystem for Azure Sphere, aiming at helping developers get started prototyping and developing Azure Sphere applications.

The MT3620 Module(AI-Link WF-M620-RSC1), developed by Seeed’s partner AI-Link, is based on the MediaTek MT3620AN, a highly integrated single chip, tri-core Wi-Fi MCU designed to meet the requirements of modern robust internet-connected devices. It leverages the Microsoft Azure Sphere security architecture to provide security solutions to connected device developers.

The MT3620 Mini Dev Board is a mini-size, more scalable and lower-cost development board powered by the MT3620 Module(AI-Link WF-M620-RSC1). As a lite version of the previous MT3620 Development Board, it uses two single-row pin headers for the easy plug-in on other motherboards or expansion boards. It also optimizes the design by reducing some system hardware peripheral resources including I2S and GPIO ports with the support for 2.4G Wi-Fi.

MT3620 Ethernet Shield is an add-on breakout board designed for Seeed’s previous MT3620 development kit. For areas without Wi-Fi connection, this shield board helps the MT3620 development board connect to network via the ethernet port.
The Ethernet Shield is now available for order on Seeed’s online shop Bazaar. Meanwhile, the Mini Dev Board and the Module are live for pre-order, with delivery scheduled for mid May.
Technical Specifications:
The MT3620 Module(AI-Link WF-M620-RSC1) features:
- MCU: MTK MT3620AN
- 14 GPIO pins with multiple functions
- Supported WLAN Standards IEEE Std. 802.11b, IEEE Std. 802.11g, IEEE Std. 802.11n
- Size 22.0mm*30.0mm*2.5mm
- Certifications: CE/FCC/MIC/RoHS

The MT3620 Mini Dev Board features include:
- Based on MT3620 module (WF-M620-RSA1)
- Mini size of 34mm*60mm*19mm for more applications
- Keep the necessary LED indicator and buttons
- Easier for add-on usage
The MT3620 Ethernet Shield features:
- Processor: Microchip, ENC28J60
- IEEE 802.3TM Compatible Ethernet Controller
- Fully Compatible with 10/100/1000Base-T Networks
- Integrated MAC and 10Base-T PHY
- Supports One 10Base-T Port with Automatic Polarity Detection and Correction
- Supports Full and Half-Duplex modes
- SPI Interface with Clock Speeds up to 20 MHz
Seeed is also calling for feedback and inputs from the developers. Any suggestions on the product features are welcomed at Seeed Forum!