Pocket Science Lab- All-in-One Device Measuring Everything

What is Pocket Science Lab
Pocket Science Lab Development Board from pslab.io is a small USB powered hardware extension for your Android phone or PC that lets you measure all kinds of things.
A built-in Oscilloscope with multiple powerful functions
Pocket Science Lab Dev Board comes with a built-in Oscilloscope, it only costs $64.90 but ingrates with multiple powerful function: Oscilloscope, Multimeter, Logic Analyzer, Wave Generator, Power Source, Accelerometer, Barometer, Compass, Sensors, Luxmeter and many more without the need of programming!
Simply connect two wires to the relevant pins and start measuring. You can use our Open Source Android or desktop apps to view and collect the data. You can also plug in hundreds of compatible I2C standard sensors to the PSLab pin slots. It works without the need for programming. So, what experiments you do is just limited to your imagination! PSLab is developed by FOSSASIA and OpnTec in collaboration with a global community of Open Source developers
Measuring All Kinds of Things you will need

Comes with a built-in Oscilloscope, it can function as a Oscilloscope, Multimeter, Logic Analyzer, Wave Generator, Power Source, Accelerometer, Barometer, Compass, Sensors, Luxmeter and many more without the need of programming because we provide it with the software!
Which software can Pocket Science Lab be used with
Simply use our Open Source PSLab Android app from the app stores or the Python Desktop app to run your experiments.

Don’t hesitate to get this all-in-one device by only $64.90!