All-new Proximity Sensors – #newproductsTuesday
Hey Seekers!!!
Welcome to newproductsTuesday!!! This week we are happy to release the Grove – Adjustable PIR Motion Sensor, Grove – 2 Channel Digital Inductive Sensor(LDC1612) and the Grove – Human Presence Sensor (AK9753).
Grove – Adjustable PIR Motion Sensor
- Able to adjust the detection range and trigger time using the onboard potentiometers
- Adjustable Measure Distance : 0 – 3m
- Adjustable Trigger Time : 0 – 130s
- Very suitable to mount on panels
- Interface: Digital
Grove – 2 Channel Inductive Sensor (LDC1612)
- Based on LDC1612 by TI
- Can detect the proximity of conductors nearby (especially metals)
- Coil Diameter: 16mm
- Number of turns of the coil: 20
- Best Detecting range: 30mm
- Interface: I2C
Grove – Human Presence Sensor (AK9753)
- Based on AK9753
- Has a 4 channel IR-Ray sensor
- Detecting Range: 2 – 3m
- Interface: I2C