Genuino 101 Pre-order now! Intel Curie w/Gesture & Gyroscope
Genuino 101 is a learning and development board that delivers the performance and low-power consumption of the Intel® Curie™ Module with the simplicity of Arduino at an entry-level price.
It combines the ease-of-use of the classic boards with the latest technologies. The board recognises gestures, and features a six-axis accelerometer and gyroscope. Control your projects with your phone over Bluetooth connectivity!
The module contains two tiny cores, an x86 (Quark) and a 32-bit ARC architecture core, both clocked at 32MHz. The Intel toolchain compiles your Arduino sketches optimally across both cores to accomplish the most demanding tasks.
The Real-Time Operating Systems (RTOS) and framework developed by Intel is scheduled to be open sourced in March 2016. Until then, it’s not possible to interface with it directly; only the Arduino core can do it via static mailboxes, so it can only accomplish a predefined list of tasks (interface with PC using USB, program the sketch into flash, expose Bluetooth LE functionality to sketch, perform PWM). The RTOS for Intel Curie is still under development and new functions and features will be released in the near future.
The 101 comes with 14 digital input/output pins (of which 4 can be used as PWM outputs), 6 analog inputs, a USB connector for serial communication and sketch upload, a power jack, an ICSP header with SPI signals and I2C dedicated pins.
The board operating voltage and I/O is 3.3V but all pins are protected against 5V overvoltage.
Note: The Genuino 101 is only available for customers outside the US. If you are located in the United States please check theArduino 101 instead. Sorry, world!
Features:
- Microcontroller: Intel® Curie™
- Operating Voltage: 3.3V (5V tolerant I/O)
- Input Voltage (recommended): 7-12V
- Input Voltage (limit): 7-20V
- Digital I/O Pins: 14 (4 provide PWM output)
- PWM Digital I/O Pins: 4
- Analog Input Pins: 6
- DC Current per I/O Pin: 20 mA
- Flash Memory: 196 kB
- SRAM: 24 kB
- Clock Speed: 32MHz
- Bluetooth LE
- 6-axis accelerometer/gyro
DEMO
1. Timer Controlled Valve for Irrigation
Timer Controlled Valve is a irrigation system based on Arduino 101 & Genuino 101.This system was made of Arduino 101 & Genuino 101, 3/4″ Ball Valve, Servo(generic), Multi-Turn Precision Potentiometer- 10k ohms (25 Turn) and 12V Battey.
2.Android controlled Toy
The terrain vehicle controlled by android device’s accelemoter sensor and contains motor shield, raspberry pi, arduino, dc motor devices.Android application sends sensor data(android phone accelerometer data) to web server which runs in raspberry pi.The web server sends data(raspberry pi gets data from android phone’s accelerometer sensor) to arduino using I2C.Arduino process datas and runs motors using motors shields.
For more information, click the banner to product page.