Weekly New Products Release: Happy New Year & Check Out Amazing Gift Boxes!

Dear Friends! Happy New Year to you all!

Thank you so much for your support.May everything beautiful be brought to you during all the year round! We sincerely wish you happiness, cheerfulness and great success!

We released several Amazing Gift Boxes for New Year, check out what’s brand new now!

1) Surprising gift box

Looking for a Surprising gift for New year time? Check out this DIY kit! You can make a make a surprise box by this kit. The box would play the pre-recorded words you said to the ones who open it. Besides that,  you can have great fun for painting. Considering each wooden board is bare, which means you can fly your imagination and stain it the color you prefer yourself or with kids, friends, etc.

110020030

2) Coin Counting Box

Another Amazing Gift Boxes! This is a DIY kit for you to make a saving box with built-in coin counter. The box counts the coins putting inside and shows the number on the screen. Furthermore, considering each wooden board is bare, which means you can fly your imagination and stain it the color you prefer yourself or with kids, friends, etc.

110020028

3) The magic castle

Check out this one! This is a DIY kit for you to make a magic castle. The castle is decorated with colorful LED strips that light up whenever a magnetic object approaches it. Considering each wooden board is bare, which means you can fly your imagination and stain it the color you prefer yourself or with kids, friends, etc.

110020029

4) Mini Soldering Iron Deluxe Kit (US Standard)

Mini Soldering Iron is a small, lightweight and rapid-heating (cold to 300℃ in 10 second) soldering iron with an OLED screen, which is perfect for kit building and other soldering applications.

This Mini Soldering Iron is programmable and the temperature can be controlled accurately from 100℃ to 400℃. Benefiting from the dual temperature and accelerator sensors, the soldering iron is equipped with the following two features to ensure users’ safety: sleeping mode and over-heating notification.

The iron tip is replaceable and we include 2 types of iron tips in this package.

110060182

5) RaspiRobot Board v3

A simple to use motor shield for the Raspberry Pi. This board is designed to simplify the process of making small roving robots using a Raspberry Pi. It is is designed to be used with low cost robot chassis to make simple autonomous robots, and compatible with Pi, B+, A+, Pi2. Start to make one now!

1149902936) DevDuino Sensor Node V2.2 (ATmega 328)

It is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+. This version 2.2 supports firmware upgrade over the air (based loader UNO Optiboot) and data encryption. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system.

103990103

About Author

Calendar

December 2015
M T W T F S S
 123456
78910111213
14151617181920
21222324252627
28293031