Weekly New Products Release: Most Valuable IoT Platform LinkIt Smart 7688 is now available! !
The most valuable platform for IoT is coming now– LinkIt Smart 7688 Series. The Linklt Smart 7688 development platform offers two developments boards: Linklt Smart 7688: MPU only. Powered by Media Tek MT7688. Linklt Smart 7688 Duo: MPU and MCU. Powered by Media Tek MT7688 and ATmega 32U4. The LinkIt Smart 7688 is an open development board, based on the OpenWrt Linux distribution and MT7688. The board is designed especially to enable the prototyping of Rich Application IoT devices for Smart Home. The board offers you the memory and packet storage to enable robust video processing. The platform also offers options to create device applications such as Python, Node.js and C programming language.
The most valuable platform for IoT is coming now– LinkIt Smart 7688 Series. LinkIt Smart 7688 Duo is an open development board compatible with Arduino Yún sketches, based on the OpenWrt Linux distribution, MT7688 and ATmega32u4. The board is designed especially to enable the prototyping of Rich Application IoT devices for smart house or office. Since it is well compatible with Arduino, this allows you to use different features from Arduino Yún and LinkIt Smart 7688 Duo, which will help you build rich applications based on various, robust and compiled Arduino Yún sketches. The board offers you the memory and packet storage to enable robust video processing. The platform also offers options to create device applications such as Python, Node.js and C programming language.
3) Arduino Breakout for LinkIt Smart7688 Duo
This breakout board allows you to use different features from Arduino Yún and LinkIt Smart 7688 Duo which will help you build rich applications based on various, robust and compiled Arduino sketches. This breakout board will save a lot of work for quicker prototyping especially for novices through simplified wiring procedure. So it will help a beginner get fast at the start. It supports different usual bus and such as I2C, UART and reserve original pins of LinkItTMSmart 7688 Duo.
In addition, it also integrates several frequently used peripheral ports such as USB port, Ethernet port and 3.5mm audio port. LinkIt Smart 7688 Duo(a compact controller board) is an open development board, based on the OpenWrt Linux distribution, MT7688 and ATmega32u4. The board is designed especially to enable the prototyping of Rich Application IoT devices for smart house.
4) Grove Breakout for LinkIt Smart7688 Duo
Grove Breakout for LinkIt Smart 7688 Duo is a Grove port integrated and featured expansion board for LinkIt Smart 7688 Duo development board. This breakout board will save a lot of work for quicker prototyping especially for novices through simplified wiring procedure. So it will help a beginner get fast at the start. It supports different usual bus and such as I2C, UART and reserve original pins of LinkIt Smart 7688 Duo. LinkIt Smart 7688 Duo(a compact controller board) is an open development board, based on the OpenWrt Linux distribution, MT7688 and ATmega32u4. The board is designed especially to enable the prototyping of Rich Application IoT devices for smart house.
5) AERobot
AERobot (Affordable Education Robot) is a simple low-cost robot for introductory programming and robotics education. It provides a wide range of sensors and abilities, controlled by an intuitive graphical programming environment, all for a fraction of the cost of other educational robots. AERobot is intended for students around middle school age. No previous robotics or programming experience is required. A moderate level of comfort with technology is suggested for teachers.Every student should have their own robot!