Arduino Hardware Development Kit (HDK),turn your Arduino-based prototype into a complete design
—-
1. Brief Introduction
2. Market Anlysis
3. Main Functions
4. Users/ Areas
5. Part List
6. Project Case
7. Price & Buy
8. Technical Support
—-
1. Brief Introduction
Arduino Hardware Development can help you turn your Arduino-based prototype into a complete design. This kit includes commonly used components like Atmel 32u4, Atmega328p, 16M crystal, resistor, switch, etc. And the quantity is sufficient for at least 2 prototypes, which can get you out of the headache of purchasing small quantity components. The parts are all in DIP which can be assembled by hand without much difficulty.
—-
2. Market Anlysis
- Compared to other open source platforms like Raspberrypi and Mbed, arduino’s website have more visitors.
- In Kickstarter, there are 9990 projects, 325 projects are based on Arduino platform, about 3.2%.
- 11% Arduino users want to use the single components of Arduino board. In Arduino forum> using arduino>General Electronic area, the total posts related to Resistors, capacitor, breadboard, soldering are 11% of the total 121230 posts. 49% of them will use uno/328 to make a project, and 25.1% will use Leonardo.
Website | Website traffic |
Arduino.cc | 7.2M |
Raspberrypi.org | 5.6M |
Mbed.org | 540K |
* from similarweb.com 2015-11-17
—-
3. Main Functions
- Include all the components on the main control board (Uno and Leonardo)
- Available for individual purchase
- Includes DIP Atmega328p/ Atmega32u4 with Arduino Uno/Leonardo Bootloader
- IC Pinout configuration diagram
- Modular circuits breakdown, e.g. UART, Power, Microcontroller
—
4. Users/ Areas
This Kit is for those who have basic knowledge of Arduino boards and want to build a project based on Arduino. Most of them are from American and European countries because most of OPL users are come from American and European countries.
—
5. Part List
– Leonardo –
- Commonly-used circuits instructions
- IC Pin configuration diagram ×2
- $10 Fusion coupon ×1
- Protoboards ×2
- ATMEGA32U4-MUR ×2
- Crystal 16MHz ×3
- USB connector ×3
- JST 2.0 connector ×2
- DIP DC Power Jack ×2
- Ethernet RJ45 connector ×2
- Colourful LED ×22
- PMIC Vin 30V Vout 3.3V ×3
- PMIC Vin 25V Vout 5V ×3
- DIP Resistor 1K ×20
- DIP Resistor 10K ×10
- DIP CAP Ceramic 22pF ×6
- DIP CAP Ceramic 100nF ×10
- DIP CAP Aluminum 47uF-16V ×6
- Male header(3p/20p/40p) ×11
- Female header ×10
- IC Socket ×3
- Button ×5
- Jumper Wire ×25
- Rivet ×10
– Uno –
- Commonly-used circuits instructions
- IC Pin configuration diagram
- $10 Fusion coupon ×1
- Protoboards ×2
- ATMEGA328P-PU ×2
- ATMEGA16U2-MU ×2
- Crystal 16MHz ×5
- USB connector ×3
- Ethernet RJ45 connector ×2
- JST 2.0 connector ×2
- DIP DC Power Jack ×2
- Colourful LED ×24
- PMIC Vin 30V Vout 3.3V ×3
- PMIC Vin 25V Vout 5V ×3
- DIP Resistor 1K ×20
- DIP Resistor 10K ×10
- DIP CAP Ceramic 22pF ×10
- DIP CAP Ceramic 100nF ×20
- DIP CAP Aluminum 47uF-16V ×6
- Male header(3p/14p/40p) ×13
- Female header ×12
- IC Socket ×3
- Button ×8
- Jumper Wires ×25
- Rivet ×10
—
6. Project Case
This water suction pump can automatically give water to the plant according to external moisture sensor.
![](https://app.yinxiang.com/shard/s41/res/11bccda9-eed3-4a97-b0d1-e43025a5f5e7/QQ%E5%9B%BE%E7%89%8720151116160929.png)
—
7. Price & Buy
The price for this two HDK is $39.9, but the components quantity is sufficient for at least 2 prototypes.
Arduino Uno HDK: http://www.seeedstudio.com/depot/Hardware-Development-Kit-for-Arduino-Uno-p-2519.html?ref=newInBazaar
Arduino Leonardo HDK: http://www.seeedstudio.com/depot/Hardware-Development-Kit-for-Arduino-Leonardo-p-2520.html
—
8. Technical Support
Please visit our Wiki page for more information about this product. It will be much appreciated if you can help improve the documents, add more demo codes or tutorials. For technical support, please post your questions to our Forum or contact us([email protected]) by email .