WEEKLY NEW PRODUCTS RELEASE:Europe Standard Mini Soldering Iron is ready to order now!

Hello Everybody! There are a lot of great products released in Seeed this week, come on and check out what’s brand new now!

1)Mini Soldering Iron – Europe Standard (Shape-BC2)

Mini Soldering Iron, is a small, lightweight, quick heating up soldering pencil for great soldering application. Temperature can be controlled accurate, stable and easy adjusted from 100 to 400 Celsius with STM32. Benefit from dual temperature and accelerated sensors, the solder can be in sleep mode and over-heating warning automatically. Soldering iron tips can be replaceable for 4 types and can be programed software.

ba10b51028541d0efc259ed458abb13b.image.530x397
2)BLE Nano module

Bluetooth Low Energy Module is quite hot those days. Check out the smallest one in the market ever, BLE Nano ! The core is Nordic nRF51822 (an ARM Cortex-M0 SoC plus BLE capability) running at 16MHz with ultra-low power consumption. Developing a Bluetooth Smart enabled ‘appcessory’ (accessory device + companion application) is easier than ever. You can quickly produce protypes and demos target for Internet of Things (IoT) and other interesting projects. BLE Nano could operate under 1.8V to 3.3V, therefore it works with a lot of electronic components.

1149903353)Blueduino Rev2–Arduino compatible pius BLE CC2540

Check out another BLE product! It is an Arduino compatible microcontroller development board based on the ATmega32U4 IC with Bluetooth 4.0. a.k.a. Bluetooth Low Energy (BLE), built in. Just plug in the board and you’re ready to start programming! It’s the easiest way to get Bluetooth 4.0 in your project! The BlueDuino Rev2 is tiny size Arduino compatible dev board. It’s built-in a cc2540 BLE module. The BLE module can work as master or slave mode.3170300314) Wi-Fi Micro Kit

Great kit for Internet of Thing (IoT)! It is made based on CC3200 module by Texas Instruments (TI). The target MCU is TI CC3200, the industry’s first single-chipARM Cortex-M4 core MCU with built-in Wi-Fi connectivity. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. They are offered to make you quickly produce prototypes and demos target for not only Internet of Thing (IoT) but also many other exciting and interesting projects. Such as Wi-Fi camera, Wi-Fi Audio, TFTP Client, TCP/IP OR UDP Server/Client, Http Server, XMPP Client, mDNS, etc.1149903375)IBDAP – CMSIS-DAP JTAG/SWD Debug Adapter

Debug adapters are expensive, some could cost thousands of dollars, some may not be compatible among different vendors. Luckily, ARM standardized the debugging interface which is called CMSIS-DAP and released the firmware implementation on some processors, however, you still need a Keil MDK Professional edition software in order to build the firmware, even the open source one provided by mbed and the price for Keil Professional is intimidating. All these barriers has become the first issue that every inventor is facing, and we need a solution!IBDAP’s objective is to become an affordable open source & open hardware CMSIS-DAP JTAG/SWD debug probe implementation using gcc & makefile. Anyone can modify and embed a debug probe on its own device easily with everything under its control.

114990339

About Author

Calendar

November 2015
M T W T F S S
 1
2345678
9101112131415
16171819202122
23242526272829
30