WEEKLY NEW PRODUCTS RELEASE: 4-in-1 Drawing Robot kit is ready to order now!
Hello everyone! This is a very exciting week, we are proud to introduce some great products to you. Let’s check out what’s new for this week together.
1) mDrawBot: 4-in-1 Drawing Robot
Have you ever thought of using a robot to do some fantastic drawing? Now, it is available. This amazing 4-in-1 drawing robot kit can be assembled into 4 different configuration drawing robots: mScara, mSpider, mEggBot and mCar. It consists of over 60 components, including beams, brackets, motor, etc. Besides, it comes with a specially-designed software named mDraw to control these robots. Definitely more than just drawing tools.
2) Grove – I2C Mini Motor Driver
Welcome this new member to our big Grove family. You will be totally amazed at how tiny it is and how much it can offer you. This motor driver is equipped with I2C interface, including two motor driver chips – DRV8830. It can be used for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications.
Wireless and Internet of Things (IoT) network projects are so hot these days! Have you tried any of them? This Wi-Fi shield allows your Arduino/Seeeduino to connect wireless networks up to 802.11b/g. It is featured with RN171 TCP/IP module which supports TCP, UDP, FTP and HTTP communication protocols. You can use this one to try some smart home networks, robots controls and personal weather stations.
4) MDBT40ANT — NRF51422 based BLE module
Are you looking for a BLE module with a fully coverage of wireless application? Here it comes. It is compatible with a large installed based of mobiles phones, tablets and computers. This module provides low power requirements, ultra-low peak, average and idle mode power consumption. It is a BT4.0 & BT4.1 stack (Bluetooth low energy or BLE),ANT module designed based on Nordic nRF581822 solution.
5) LoNet 800L – Mini GSM/GPRS Breakout
Mini GSM module is quite popular those days. And we offer you more with small size and low power consumption. Twice size as a coin and the working current low to 1mA when in sleep mode. It uses a serial port communication, supports 3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands. It offers you 2G GSM and GPRS data.