Weekly New Products Release
Here comes our new product again for this week !
We are happy to show you a wonderful new product as you can see as the following introduction ! May it bring you surprise !
1)Compact Optical Dust Sensor – GP2Y1010AU0F
This is a dust sensor by optical sensing system. An infrared emitting diode (IRED) and an phototran-sistor are diagonally arranged into this device. It detects the reflected light of dust in air. Especially, it is effective to detect very fine particle like the cigarette smoke. In addition it can distinguish smoke from house dust by pulse pattern of output voltage.
Features:
- Compact, thin package (46.0 ×30.0×17.6 mm)
- Low consumption current (Icc: MAX. 20 mA)
- The presence of dust can be detected by the
- photometry of only one pulse
- Enable to distinguish smoke from house dust
- Lead-free and RoHS directive compliant