WK7: New Products Overview
There are released more than 20 new items on this week. Many categories are included, like development kits, tools for makers, expansion boards and accessories, etc. Can’t wait to look at those products right? Here is start to introduction.
1. Back in Time – Make your wooden counter-clockwise clock
Have you watched The Curious Case Of Benjamin Button, a story about a man living forward and growing back in time. This clock would run backward, and tell you something about the atmosphere when time goes back. Cherish the past and look forward to the future. When making this clock, you would learn the ingredients of a clock, and feel the possibility of wood.
2. Raspberry Pi RGB-LED-Matrix Expansion Module
The module with 8X8 Matrix LED. User can custom display content through programming. And please be notice that Raspberry Pi board is not included.
3. Raspberry Pi Expansion Module
This module is designed specifically for the Raspberry Pi B+/A+ IO expansion modules, which can effectively solve the Raspberry send IO port insufficient.
4. Raspberry Pi B+ GPIO Triple Expand Board
The Raspberry Pi GPIO Triple Expand Board converts the single GPIO header on the Raspberry Pi B+/A+ into three, and enables the addition of breakout boards, add-on boards or just about anything that’s designed to connect on to a Raspberry Pi B+/A+ GPIO!
5. Raspberry Pi GPIO Prototyping Board
This Prototyping Board is Designed for Raspberry Pi B+/A+ and Raspberry Pi 2 Model B, you can combine your raspberry pi with other components, modules. There are a EEPROM for you to make your HAT for Raspberry Pi.
6. Soldering Starter Pack(American Standard)
This is a tool kit for beginner.Here is a weapon for set foot on the Maker’s journey. To help you learn basic soldering skills. It includes Soldering iron(American Standard plug 25W 110V), Soldering iron Stand, Straight Tweezers, Diagonal Pliers, Lead Free Solder wire.
This mini saw bench is a good helper to cut small wood or plastic, etc. This product includes power charger and wrench.
8. Low power consumption BLE4.0 module with 2.4GHz PCB antenna 18.5*9.1mm
9. Low power consumption BLE4.0 module with 2.4GHz PCB antenna 16*28mm
Above 2 items are same modules with different size antenna. The module is use nRF51822 from NORDIC as the controller chips. With its small form factor, low power, high economic Bluetooth radio, nRF51-02 can easily be added in your system and help to promote the design process. In different performance required choose different antenna size.
10. 230/315/408/433/470/490/868/915 /933MHz 2.4GHz Micropower ZigBee Wireless module
This product is a based on NXP’s latest high-performance radio frequency chip design from the ZigBee module.It has a small size, simple structure, easy to embed the customer’s product.
11. Adjustable DC/DC Power Converter with LED segment display(4.5V – 28V/1.5A)
This adjustable DC/DC Power Converter has a LED segment display. You can adjust the voltage and see the voltage at the same time.
12. devDuino Sensor Node V4 (ATmega 328) – Integrated temperature & humidity sensor
devDuino Sensor Node v4 is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system. Compare with pre-version, this one is on board built-in sensor temperature and humidity.
13. BeagleBone Case
The acrylic case is used for Beagle Bone, It’s made of acrylic sheet, Only 4 pieces sheets, in total. manufacture by laser cutting, CNC milling, and hot bending. Looks very compact and beautiful.
This converter is used for some special application scenarios.
15. 3in1 Micro/Nano/Standard SIM card converter
This converter is used for some special application scenarios.3in1 Micro/Nano/Standard SIM.
16. S2M Synchronous Timing Belt Pulley
S2M aluminum synchronous belt pulley can transmit power of motor to synchronous belt to drive the mechanism, mainly used in small precise mechanical transmission like 3D printers.
17. 0.28 inch LED digital DC voltmeter – Green
0.28 inch LED digital DC voltmeter – Red
0.28 inch LED digital DC voltmeter – Yellow
0.28 inch LED digital DC voltmeter – Blue
This is a super mini voltmeter with 0.28inch LED display. This voltmeter can be used to measure mobile phone battery ,car battery etc.
18. Mini vibration motor 2.0mm
This mini vibration motor worked at 3V can be used for multi purposes. Different package and size are available in here.
19. ST-Link V2 for STM8 STM32 interface programmer
The ST-LINK/V2 is an in-circuit debugger and programmer for the STM8 and STM32 microcontroller families. The single wire interface module (SWIM) and JTAG/serial wire debugging (SWD) interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board.
20. Laser mirror
This is a laser mirror. Please use your imagination to do some cool things. You can fix it with double side tape or screw.
21. MINI table vise
Mini table vise is used to catch something like board.
22. 0-14mm hole saw
This hole saw is used to trepan at wood or plastic.
23. Joint Buckle for Timing Belt
Joint buckle for 6mm S2M timing belt can be used to connect belt and motion mechanism or ends of open belt together.