WK6: New Products Overview

Hey, guys! There are some fabulous products on this week New Products Overview. I am sure you will  love it.

1  4WD Mecanum Wheel Robot Kit

4WD Mecanum Wheel Robot Kit is a 4-wheel drive mobile platform based on Mecanum wheels. It contains two left mecanum wheels as well as two right mecanum wheels. The four Mecanum wheels are connected to motor separately and controlled independently. Depending on each individual wheel’s direction and speed, the mobile platform can move forward, backward, sideways and any other desired directions or spin. With this kit, you can build your own Omni-directional robot.

01

2  Left Mecanum Wheel Kit

One part of 4WD mecanum wheel robot kit. This kit consists of a left mecanum wheel, a DC motor, a motor support, a shaft connector and some screws as well as nuts. The mecanum wheel is a conventional wheel with a series of rollers attached to its circumference. These rollers each have an axis of rotation at 45° to the plane of the wheel and at 45° to a line through the centre of the roller parallel to the axis of rotation of the wheel.

02

3  Right Mecanum Wheel Kit

This kit consists of a Right mecanum wheel, a DC motor, a motor support, a shaft connector and some screws as well as nuts.

03

 

4  LinkIt 7681 Wifi Module(AI7681H)

The LinkIt™ Connect  7681 module  is a low-cost, low-power consumption component for IoT devices. The module integrates the MediaTek MT7681, which supports single stream IEEE 802.11b/g/n, provides GPIO and PWM for intelligent control and a UART interface for device communication.

04

5  Linkit Connect 7681- Wi-Fi HDK for IoT

The LinkIt™ Connect 7681 development board provides you with easy access to the five GPIO pins and one UART port — each with an LED — of the MediaTek MT7681 chip, to quickly connect peripheral controllers and electronic circuits. The MT7681 — compact Wi-Fi SoC with embedded TCP/IP stack — is provided on the LinkIt™ Connect 7681 module.

05

About Author

Calendar

February 2015
M T W T F S S
 1
2345678
9101112131415
16171819202122
232425262728