WK5: New Products Overview
Many new products are released on this week. Please have a quick look at and let’s me guide you to know what are they.
1) BLE Smurfs: Tiny BLE + 6DOF Mbed Platform
It is a tiny Bluetooth Low Energy development board. It’s integrated with current measurement feature to provide real time energy consumption data,which is essential for developers to optimize software to design long battery life devices. Also, It supports ARM Mbed cloud – based IDE, which makes prototyping and development extremely easy.
It integrates a very small inverter to drive the EL Wire, so you can easily light up the EL Wire with just one single Grove cable.
This CAN-BUS Shield adopts MCP2515 CAN Bus controller with SPI interface to give your Arduino/Seeeduino CAN-BUS capability.
4) Smart Wireless Charger Transmitter – 5V/1.5A
This wireless charger transmitter is a high power wireless charger. This module can be used as wireless charger for tablet PC, smart phone, Bluetooth speaker,etc.
5) Smart Wireless Charger Transmitter – 5V/0.6A
This product is mainly a combination of the M268 and PIC100 two main chip integrated oscillation circuit shaping circuit detection circuit frequency interference suppression circuit. This module can be used as wireless charger for tablet PC, smart phone, Bluetooth speaker, etc.
6) Qi General Wireless Charger Receiver – 5V/0.5A
QI universal wireless charging receiver module , the module multiple sets of 5V output pad for easy lead in any direction , can be used for a variety of digital products use wireless charging receiving.
7) 433/868/915MHz Ultra low power data radio module
WT-100T is a low-cost sub-1 GHz transceiver module designed for operations in the unlicensed ISM (Industrial Scientific Medical) and LPRD bands. GFSK (Frequency Shift Keying) modulation/demodulation, multi-channel operation, high bandwidth efficiency and anti-blocking performance make WT-100T modules easy to realize the robust and reliable wireless link.
Bus Blaster V3c for MIPS is an economical, yet high-speed debug adapter designed for supporting JTAG debug with various MIPS processors. This version of the Bus Blaster has a 14-pin target connector and interface cable with buffering logic suitable for MIPS EJTAG targets.
9) UF0 – STM32F0 Cortex-M0, Arduino& Grove compatible Platform
UF0 is all-in-one arduino-compatible prototyping platform powered by ST STM32F051C8T6. It also integrates with Grove 4-pin interface, which can be connected with major grove families, making prototype easier and faster. The TSC capacitive touch controller is the unique character for you to have fun with your finger, and it has 32bit timer and 12bit DAC,I2C, UART interfaces for extension.
10) Audio Amplifier Module A25
The amp is stereo efficient, digital amplifier power stage for driving speakers up to 2x30W/8Ω. The high efficiency of the amp allows it to do 2x30W/8Ω without external heat sink. This module has standby and mute function, so Arduino can control it how and when it works.
11) Audio Amplifier Module A40
This is a dual BTL class-D audio amplifier with single power supply, able to deliver up to 2x40w into 8 ohm speakers, thanks to the high efficiency and exposed-pad-up package only a simple heat sink is required . It can be designed for multimedia player, desktop amplifier, multi channel amp, frequency electronic subwoofer amp etc.
12) Audio Amplifier Module B25
This music amplifier is a dual BTL class-D, able to deliver up to 2x25w into 8 ohm speakers, can be designed to display solution or other music player like iphone, ipod, MP3, cell phone, and so on.
13) Audio Amplifier Module A80
This music amplifier is surprisingly powerful – able to deliver up to 2x80w into 8 ohm speakers. Since the amp is a dual BTL class-D, its very efficient. Small size, it can be easily used to many different music players for home systems and active speaker applications.