Highlighted New Product : GrovePi+ & GrovePi+ Start kit for RPI

GrovePi+ BannerGrovePi+, connects to your raspberry Pi with Grove sensors. Let’s your RPI enters physical world and more possibility.

GrovePi+ is a system with 15 Grove 4-pin interfaces that brings Grove sensors to the Raspberry Pi. It is the newest version compatible with Raspberry model B/B+ and A+ perfectly.

GrovePi+ is an easy-to-use and modular system for hardware hacking with the Raspberry Pi, no need for soldering or breadboards: plug in your Grove sensors and start programming directly. Grove is an easy to use collection of more than 100 inexpensive plug-and-play modules that sense and control the physical world. By connecting Grove Sensors to the Raspberry Pi, it empowers your Pi in the physical world. With hundreds of sensors to choose from Grove families, the possibilities for interaction are endless.

Compare with GrovePi( the Pre-version), there are improved:

  • Compatible with Raspberry Pi B/B+/A+ perfectly
  • Faster SPI and higher reliability UART connections
  • Easier to assemble camera cables and LCD cables
  • Simplified procedures of firmware update

How to getting started?

  • Step 1 – Slip the GrovePi+ board over your Raspberry Pi
  • Step 2 – Connect the Grove modules to the GrovePi+ board
  • Step 3 – Upload your program to Raspberry Pi
  • Step 4 – Begin taking in the world data

That is easy to start it with your raspberry pi and Grove sensors.

Where to Buy?

GrovePi+ Start kit for raspberry pi

Grovepi+-start-kit-for-RPI

 

Carrying a GrovePi+ board together with 12 carefully selective Grove sensors, this starter kit gets you up and running with the Raspberry Pi quickly. Just slip the GrovePi+ board over your Raspberry Pi and connect sensors to the board, you’re ready to start hardware playing and prototyping with the powerful platform.

The specific part list:

1

Demo guides you easy to enter Grovepi+ application.

We are never satisfy projects or demos we have had. So, looking forward to see your sharing with cool project on Forum. That is also a chance to win Grovepi+ and GrovePi+ start kit for RPI.

RPI活动banner

 

 

 

 

 

 

About Author

Calendar

January 2015
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031