New Products——Intel® Edison series

Are you looking for development platform the one is low-cost, Product-ready, good performance in the Internet of Things(IoT). Then, Intel® Edison is you best choice.

 

102990161 1 Breakout kit for Edison

The development platform including Intel Edison module, Intel Edison kit of Arduino and Intel Edison breakout Kit.

The Intel® Edison kit for arduino:

an Arduino Breakout, which essentially gives your Edison the ability to interface with Arduino shields or any board with the Arduino footprint.

The Intel® Edison breakout kit:

Includes a tiny Edison fits nicely onto a breakout board – sort of like a tiny IoT sparrow into a very small nest, so you can expose the native 1.8 V I/O of the Edison. And it is for non-Arduino users. This breakout board has a minimalistic set of features and is slightly larger than the Edison module.

 

The Intel Edison development platform packs a robust set of features into its small size, delivering great performance, durability, and a broad spectrum of I/O and software support. Those versatile features help meet the needs of a wide range of customers.

 

About Author

Calendar

October 2014
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728293031