Just Make it! LinkIt ONE
–Join the creativity, build your own verse! Here is the LinkIt ONE. LinkIt ONE has sold over 2,000 units since it launched on Sept. 22nd,
–Join the creativity, build your own verse! Here is the LinkIt ONE. LinkIt ONE has sold over 2,000 units since it launched on Sept. 22nd,
I have got many voice about the comparison about these four open hardware platforms,which are
Are you looking for development platform the one is low-cost, Product-ready, good performance in the Internet of Things(IoT). Then, Intel® Edison is you best choice. The development platform including Intel Edison module, Intel Edison kit of Arduino and Intel Edison breakout Kit. The Intel® Edison kit for arduino: an Arduino Breakout, which essentially gives your Edison the ability to interface with Arduino shields or any board with the Arduino footprint. The Intel® Edison breakout kit: Includes a tiny Edison fits nicely onto a breakout board – sort of like a tiny IoT sparrow into a very small nest, so you can expose the native 1.8 V I/O of the Edison. And it is for non-Arduino users. This breakout board has a minimalistic set of features and is slightly larger than the Edison module. The Intel Edison development platform packs a robust set of features into its small size, delivering great performance, durability, and a broad spectrum of I/O and software support. Those versatile features help meet the needs of a wide range of customers.
Finally, the 2nd test edition is coming !! Here are the 2nd testers (6 in
Adrian from TI is having a lot of fun with the Grove modules. Using the CC3200 WiFi
Introducing – Find the one Maybe you are already an raspberry pi user, maybe not. We
The story begins with Shine. When we got misfit shine the first time, we are
Search has never been this cool! We tagged our products with it’s features, specs and
Notifications