Upcoming – Seeeduino Cloud #IoT #OpenWRT

500px-SeeeduinoCloud_System_Structure

Are you ready to get connected! Seeeduino Cloud is coming!

Seeeduino Cloud is a board based on Dragino WiFi IoT module HE and ATmega32u4. HE is a high performance, low cost 150M, 2.4G WiFi module which means “core” in Chinese and with an Open Source OpenWrt system inside. Seeeduino Cloud is also an Arduino compatible board, 100% compatible to grove, shield and IDEs(>=1.5.3). Except for the normal interface of Arduino, Seeeduino Cloud has built-in Ethernet and WiFi support, a USB-A port which makes it very suitable for those prototype design that need network connection and mass storage. It is also a good idea to make Seeeduino Cloud to be an IoT gateway.

 

We prepared tutorials for you to get started, Checkout the tutorial here.

About Author

Calendar

September 2014
M T W T F S S
1234567
891011121314
15161718192021
22232425262728
2930