Getting Started with Fusion 2.0 – 3 steps to go
Only 3 steps, ordering prototype PCB has never been so easy!
Step 1 Upload your Gerber file
What’s new
- One click to start to upload your design, we handle all the process automatically
- Supported file type
Step 2 Choose parameters
What’s New
- Instant quote !!
- More parameter options: 100-300 piece, 2oz copper thickness
- Up to 30% off discount
Step 3 Check out or make a new PCB order
What’s New
- Shorten lead time: 4-5 days for PCB prototyping, 2-3 additional for 4 layer boards or over 50pcs (including weekend, never stopped)
How can we do better
It has been more than 3 years since Fusion PCB service provided. Honestly, we acted slowly.
Now it’s time to change. And let’s wait and see. More changes are coming soon!
Thank you for your constantly support and understanding!
What will be the Next Step for Fusion PCB 3.0, there will be surprse