Pre Order – WRTnode #OpenWRT Dev Board
Planned Shipment Date: August 21, 2014
WRTnode is a high performance CPU, low power consuming, cheap, and samll dev board that can run OpenWRT OS and also easy to port all open source software.
Today, more and more devices could connect to internet, named Internet of Things. The WRTnode is a small node which could connect internet all by itself and do something complicated.
Why WRTnode
- Opensource hardware for OpenWrt
- mini Linux+Wi-Fi board
- easy and completed IDE
- low power-consuming
- complete I/Os, high performance
- 300MBit/s Wi-Fi and low price
Hardware Specification
- MTK MT7620N 600MHz mips cpu (MIPS24KEc)
- 512Mb DDR2ram
- 128Mb spi flash
- 2T2R 802.11n 2.4 GHz
- 23GPIOs
- 5-Port PHY (JTAG)
- SPI
- UART Lite
- USB2.0
Open Source Hardware
The project is share on Github, you are welcome to join early.