New Product Post – 1

New products this week:  New Arrivals

From wikipedia – 1 (Beatles album)

1 is a compilation album by the Beatles, released on 13 November 2000. The album features virtually every number-one single released in the United Kingdom and United States from 1962 to 1970 by the Beatles.

Of course, If you already own《1962-1966》and《1967-1970》compilation, highlights from Beatles,《1》seems less attractive, as a fan, you already owns most of the popular songs by Beatles. But if you think yourself as a Loyal fan,you couldn’t miss 《1》.

This time , we brought compilations of Seeed new product.

Stuff Pick – Seeeduino Lotus

seeeduino lotus

2 in 1!
Of course, If you already own Seeeduino and Base Shield, highlights from Beatles,Lotus seems less attractive, as a maker, you already owns most of the popular sensor by Seeed. But if you think yourself as a Grove fans, you couldn’t miss Seeeduino Lotus.
seeeduino lotus_01
Seeeduino Lotus is a combination of Seeeduino and Base Shield. Based on ATMEGA328P-MU, it easy to use and compatible with standard Arduino Uno. Seeeduino Lotus has 14 digital input/output(6 PWM), 7 analog input/output, a micro USB connection(USB convertor to serial interface), an ICSP header, 12 Grove connections, and reset button.
Start with Lotus.
More fun with Grove interface.
Less time, money and space.

More mbed!

NUCLEO F030R8 b

The STM32 Nucleo board provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features. The Arduino™ connectivity support and ST Morpho headers make it easy to expand the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.
Come in different specs:

Choose the best one fits you!

Circuit Sticker

circuit sticker chinese_01   banner1-chibitronics

110060031  Circuit Sticker Starter Kit with Chinese Sketchbook – Peel-and-stick Electronics for Crafting Circuits

Create, Craft and Code! Chibitronics is an evolution of Jie Qi’s passion for technology and art. Thanks the CrowdSupply backers! You can continue to illuminate your thinking with SeeedStudio!

Circuit stickers are a new medium for making electronics. These thin, lightweight, flexible and sticky circuit boards allow us to craft electronic interactivity onto new spaces and interfaces such as books, clothing, walls, and even our bodies!

material_circuit_sticker

Here are some add-on supplies for you:

Circuit stickers are created by adding z-axis tape, an anisotropic conductive adhesive, to kapton-based flexible PCBs. Below are a wide variety of conductive materials you may need.

Grove – Luminance Sensor

Grove Luminance Sensor

Lumens Sensor tells lumen intensity with the output voltage levels.  Features:

  1. Can detect the surrounding luminance or light then output analog value.
  2. Support both the output digital value and the output analog value.
  3. 5V Working Voltage from 2.4 to 5.5 V

Yeelight SunFlower

yeelight pack1

Yeelight sunflower is a wireless, smart, scene lighting system. It can be installed into your home Wi-Fi network, and all the bulbs form a system with control box automatically. You may control the bulb to change their color and brightness with smart device such as smart phone or pad, also you may save the setting to a scene and recall it at next time. Now the app supports iOS version 5.0+ and Android 2.3.3+.

[youtube https://www.youtube.com/watch?v=2k-DwdXTm8I]

By the way, it’s a little bit late but hope it helps, you can pre order RPI B+ right now, they will be in stock very soon.

Raspberry Pi Model B+

“I just want to make beautiful things, even if nobody cares.” – Saul Bass

Keep on making.

About Author

Calendar

July 2014
M T W T F S S
 123456
78910111213
14151617181920
21222324252627
28293031