New Product Post – Small Happiness
New products this week: New Arrivals
The Arduino Nano is a small, complete, and breadboard-friendly board based on the ATmega328 (Arduino Nano 3). It has more or less the same functionality of the Arduino Duemilanove, but in a different package. It lacks only a DC power jack, and works with a Mini-B USB cable instead of a standard one.
Don’t mistake Arduino Nano for Arduino Pro mini, they just look similar. The biggest difference is you don’t need a converter to upload sketches, just connect the Arduino Nano to your computer with a Mini-B USB cable. It’s really plug and play.
This Grove – BLE utilizes an HM-11, which is widely used in Bluetooth V4.0 HM-11 BLE Module and BLE Bee – Based on HM-11 Module. It provides your Arduino/Seeeduino with serial BLE function like plug and play.
AT commands are supported! We prepared an easy and convenient command set for this product so that you can use neat and concise code to run the function.
It’s mobile friendly to android phone with BLE function. Download BLE ComAssistant APK and talk to your module right now.
Small Size and High Torque Stepper Motor-24BYJ48 / 35BYJ412
Small size and high torque, mainly used in air conditioner louver, small cooling heating fan and Automatic curtains etc.
Screwdriver Magnetizer/Demagnetizer
This is a tool for magnetizing or demagnetizing. Insert screwdriver or nutdriver into the hole(with +), it will be magnetized it attract screws or nuts easily.
Small size, plug and play tool that can detect USB’s voltage and current. It can act as a voltage and current detector(range from 3.2v to 10v and 0A to 3A), as well as a USB hub. No external power is needed, I couldn’t wait hacking it.
DSLR Universal Interval IR Remote – Touch the time-lapse
With “DSLR Universal Interval IR Remote”, your digital SLR camera can be used to shoot Time-lapse movies. The remote fires IR command to “shoot” periodically at configured intervals. You will get thousands of pictures. You will be able to make your time-lapse movie using them.
The IR command is compatible with most popular DSLR makes and models. You do not have to configure it. Just solder the IR LED onto the board before you use it.
“I just want to make beautiful things, even if nobody cares.” – Saul Bass
Keep on making.