Collection of Various Displays

LCD-display

We find it really annoying while couldn’t find a suitable display to pair with equivalent device. Many of you might come across the same problem. And we’d like to help you target the right display with ease. Here we picked several displays to meet your different application needs for Rapsberry Pi, Cubieboard and BeagleBone Black.

10.1”LCD Display – 1366×768 HDMI/VGA/NTSC/PAL

10.1 LCD Display

This is a geek-style monitor for embedded computer system. It consists of a 10.1-inche TFT-LCD and a driver board. It’s also equipped with a little PCB controller for you to adjust brightness, color and contrast. This monitor has been tested with RPI, Beagle and personal computer. You can get more information about this monitor from its product page.

4.3” LCD Cape for BeagleBone Black 

BeagleBone LCD Touch

This is a display, specially designed for Beagle Bone Black. It provides a 4.3’’ display for direct user interaction and information display. The back of this display can be connected to the Beagle Bone Black directly. It also includes 4 mounting holes for easy panel/enclosure mounting. This display comes as touch (4DCAPE-43T) and non-touch (4DCAPE-43).

7” Diagonal – 1280×800 IPS HDMI/VGA/NTSC/PAL Display

Diagonal display_01

This is a pretty monitor for RPi. The 7″ TFT screen has a high resolution IPS and wide viewing angle, providing high performance. It’s easy to connect this monitor to your RPi. There are buttons to adjust the setting as well. This monitor also has a basic stand and a camera mount hole for more convenient application.

E-Paper Panel

2.0e Paper_012.7 e Paper Pane

Besides the classical displays, we also picked two sizes of e-papers for you, one is 2.0” e-Paper Panel and the other is 2.7” e-Paper Panel. E-paper features ultra-low power consumption, super-wide viewing angle, extra-thin & light as well as high resolution etc.

The above are some of the displays we pick for your reference. Hope they can be useful for you. If you have needs of other displays, please feel free to let us know by commenting here or posting on Seeed Wish platform.

About Author

Calendar

September 2013
M T W T F S S
 1
2345678
9101112131415
16171819202122
23242526272829
30