Hercules Mobile Robot
Hercules Robot is mobile robot platform, based on Hercules Dual 15A 6-20V Motor Controller.
This is a complete, high-performance kit featuring a Hercules Dual 15A 6-20V Motor Controller, two reducing-motors and two reducing-motors with encoder, four
wheels, power switch etc.


Some features of Hercules:
– easy to construct. All components are included in the kit
– capable of driving heavy loads
– all-metal framework
– easy to extend
– and more …
If you want more information about Hercules, please visit own wiki page, click here.
Luckily, Hercules is currently in production, and you will see it on Seeed Website soon.
The robot currently in production. I can’t give you a certainly price now. But the price maybe less than 100$
Any information about expected price?