Grove Enclosure

Do you feel like you need to add a little organization to your Grove project?  Do you want to take the plug-n-play flexibility of Grove to the next level?  Then you need the new Grove Enclosure Family.  These sleek, acrylic boxes bring the benefit of stack-n-play ease to your projects.  Kiss the soldering iron goodbye, as you simply place your boards in their new boxes, lock them into place, connect them, and arrange and rearrange them as you wish.

Building on the success of our Skeleton project box for the Arduino and Seeeduino, these sturdy boxes are superbly engineered to fit our 20 mm x 20 mm and 20 mm x 40 mm Grove modules.  This well designed system accounts for everything.  Each box has narrow slots in the side walls to insert the board’s locating holes and lock them in tight.  The boxes themselves are fastened together with seated rivets which allow for quick assembly and disassembly.  Connections are easily made via the convenient built-in slots.  With everything seated in its own enclosure, your project is more portable and better protected.

For more information on this new offering, please visit the Laser Cutting Service wiki page.  The open source CAD drawings will be posted shortly and will be offered as Laser Cutting Service stencils.

(written by Erin Linke)

About Author

Calendar

February 2012
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
272829