New Product Post
Happy Halloween, Seeed Blog loyal readers! I hope you have a great time tonight (it depends what part of the world you live in). Before going to the party and scaring somebody out, let’s make some time to do the new product post!
Rainbow Cube is a 3D RGB LED Cube that contains 64 8mm RGB LEDs arranged in a 4 x 4 x 4 manner. It can be used to create many beautiful visual effects with a programmable Rainbowduino. The Rainbow Cube comes with an inbuilt 3.3V / 1 Amp LDO, so it can work independently. A XBee compatible socket is also included. The Cube is fully assembled in hardware and encasing within an acrylic shell. Get it now, and it’s ready to shine!
The EasyVR Arduino Shield is a multi-purpose speech recognition module designed to easily add versatile, robust and cost effective multi-language speech recognition capabilities to virtually any application developed on the Arduino platform. This shield is compatible to any boards that host with an UART interface powered at 3.3V – 5V, such as PIC and Arduino. It’s time to add “ears” to your robot!
We also have a Screw Terminal model for the Grove system. A Screw Terminal contains four 3.5mm pitch pins rate up to 125V @ 6A that can accept 30 to 20AWG wire. This module is commonly used to connecting a chassis ground, such as a record player or a surge protector.