New Product Post

This Monday is amazing! We have got a pretty cool collection of new products for this week. Something big is coming, let’s check it out.

image

Welcome the brand new Microsoft .NET Gadgeteer to Seeed Studio. The .NET Gadgeteer is an open-source toolkit for building small electronic devices using the .NET Micro Framework and Visual Studio/Visual C# Express. It’s a new way to make sophisticated devices, an open source and open hardware community project, and a creative tool with something for educators, hobbyists, inventors, and professional prototypers. The complete system is composed of a mainboard containing an embedded processor and a variety of modules which connect to the mainboard through a simple plug-and-play interface.

 

We’re currently carrying ten modules: Accelerometer, Barometer, Cellular Radio, Compass, Current Sensor, GPS, Gyro module, Moisture Sensor, Pulse Oxymeter, and Relay module. More modules are being designed, stay tuned!

———————————————————————————————————————————————

image

A familiar box, isn’t it? You can now find some Adafruit products in Seeed’s store. Of course, they’re 100% original packaging and directly imported from the Adafruit. We want to share the cool things with you and delivery the interesting open hardware applications to the Chinese community.

 

The first batch of four products we present to you are:

iCufflinks

image

 

MintyBoost Kit

image

 

Wave Shield for Arduino Kit

image

 

Assembled Drawdio fun pack

image

________________________________________________________________________________________________

 

image

We have a new PS/2 Adapter for the Grove system. This module gives your Arduino/Seeeduino board a PS/2 interface in which you can directly plug a PS/2 mouse or keyboard.

 

image

We also have a new Hall sensor. This module is able to measure the Hall Effect which is the production of a voltage difference across an electrical conductor, transverse to an electric current in the conductor and a magnetic field perpendicular to the current. Hall sensors are used for proximity switching, positioning, speed detection, and current sensing applications.

About Author

2 thoughts on "New Product Post"

  1. I don’t consider this open source since you need .NET Micro Framework which works only on one platform and the compiler is closed source and proprietary. The same applies for the Visual Studio which I believe is also required.

    Nice try Microsoft, but you need to be more open than that to call it open source.

    1. 好久不见

      Our .NET Gadgeteer Compatible is stopped and Grove is taking place.

      Bye M$ and hello Arduino!

Comments are closed.

Calendar

October 2011
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930
31