New Product Post

Hi everyone, the new product post is going to be normal this week. Let’s see what interesting stuff we got recently.

 

image

Three more new models added into the Solar Panel category. Solar panels have been the hot sell products for a long time. And now, you have three more options (1.5W, 2.5W, 3W). They’re also compatible to many of our development boards and each has a high efficiency at 16%.

 

image

We also have a new Serial Camera for the Grove system. It’s a JPEG color camera module that can be easily used for MCUs. It has integrated image processing DSP to generate 320*240 or 640*480 JPEG image without thumbnail information. Captured pictures will be stored in internal buffer and transferred via UART port.

 

image

This is a new Moisture Sensor for the Grove system. This sensor can detect the moisture of soil or judge if there’s water around the sensor. Let the plants in your garden reach out for human help. It’s easy to use, just insert it into the soil and then read it.

 

image

Show your love to Dangerous Prototypes! Dangerous Prototypes T-shirts are now available at our store! The sizes listed here are US compatible (small, medium, large, and X-large). Please note that we only sell t-shirts, the model here is NFS眨眼

About Author

Calendar

September 2011
M T W T F S S
 1234
567891011
12131415161718
19202122232425
2627282930