New Product Post
Hello Seeed blog readers. It’s the day we got to talk about new products. There is some cool stuff for this week. Let’s check it out below.
We have a new game adapter for microcontrollers – Gameduino. Gameduino enables you to connect Arduino to a VGA monitor and speakers, so anyone who can write an Arduino sketch can create video games. It’s packed full of 8-bit game goodness in terms of hundreds of sprites, smooth scrolling, and multi-channel stereo sound.
We have a new Maple Mini board. Maple Mini is a breadboard-able PCB for applications where space is limited or simply if a breadboard is the preferred prototyping tool. Maple Mini features a smaller (smaller than a stick of gum), 48-pin STM32 with the same speed and memory as the original Maple, but 34 GPIOs. It can be powered by USB or an external supply, and maintains a complete silkscreen, making it uniquely detailed for a board its size.
We got another component for medical care. C1711-Adult reusable NIBP cuff is a single hose reusable non-invasive blood pressure cuff for adult use. It makes of nylon and TPU, and is compatible with most monitors sold in the market. Please notice, this product comes without connectors.
We also have a new accessory – MCX Probe Kit for DSO Quad. This MCX Probe Kit is designed for using with the DSO Quad. It includes a 60MHz professional probe with hook and tip as well as ground lead and marker ring. There’s also a switch for you to shift from X1 mode to X10 mode.