New Product Post
Hi everyone, it’s Monday so that there is another new product post that give a cue about all the new products we have for the week. This week, we have three new twig-components and a new Kit for you.
First, we have a new Twig – I2C Touch Sensor. The I2C Touch Sensor is based on FreeScale MPR121 that able to detect touches or proximity of human-being fingers. There are two parts of this sensor, including a Touch Sensor Controller, and four finger feelers. A simple operation of connecting the controller with the feelers, you can start experiencing.
We also have a professional Temperature&Humidity Sensor. You can expect a higher accuracy in this new twig than the basic one, which the accuracy of this model can get up to 0.3 degree in temperature and 2% in relative humidity. Moreover, small dimension, ultra low power consumption and more than 20m’s signal transmission distance make it a good selection for various application environments.
Thirdly, we got a Twig – Vibrator. It consists of one coin-like motor which is a Permanent Magnet coreless DC motor. It is very easy to drive and compatible to Grove system. You can use it such in toys and cell phone modules.
The Video Game Shield is an Arduino add-on shield for you to make your own video games, including graphics, text, sound effects, and music. With the help of open source power, you are able to make black-and-white video games on your TV. It also supports up to two Nintendo Wii Nunchuck controllers with an easy and familiar interface. Now, we make it as a Kit to bring more conveniences to you.