Special offer on this weekend
Last weekend we had 3 products on special, and they were sold out in few hours! Today i am bringing you another 3 exciting products to this weekend :
Electronic Brick – Starter Kit:
This is a Starter kit of electronic brick; it includes basic components and sensors. You can build many interesting projects even if you don’t know anything about soldering, and that makes it the best choice for beginners.
Parts list:
- Arduino/Seeeduino sensor Chassis V1.1 X1
- LCD 16*2 Characters X1
- Rotary angle sensor (Analog) X1
- Big button switch X1
- Buzzer X1
- Tilt switch X1
- Lighting emitting diode X2
- Light sensor X1
- Temperature sensor X1
- 2pin plugable terminal module X1
- Fully buckled 3 wire cable X5
- 10 pin colorful ribbon cable with 2*5 IDC connector X1
Regular price: $49 Sale price: $30
Available QTY: 10 Units
Electronic Brick – ADXL330 Acceleration Sensor(Analog)
This module included the same Acceleration Sensor (ADXL330) as wiimote has, and it’s Electronic Brick compatible.
Features
- 3 axis sensing
- Small, low-profile package
- 4×4×1.45mm LFCSP
- Low power 180µA at 1.8V (typical)
- Single-supply operation 1.8 to 3.6V
- 10,000 g shock survival
- Excellent temperature stability
- BW adjustment with a single capacitor per axis
- RoHS/WEEE lead-free compliant
Regular price: $24.5 Sale price: $16
Available QTY: 20 Units
Electronic Brick – Real Time Clock Module(DS1307)
A Electronic Brick compatible module includes the DS1307 RTC module, it can be also used as a shield for Arduino.
Regular price: $13.5 Sale price: $7
Available QTY: 20 Units
Please note that the special price will be available on 0:00 AM , 26th June -0700GMT, ends on 24:00 PM, 27th June.