New products: Personal mini hydropower station
What goes to your mind each time when you turn on the tap water? Do no waste it? That’s very true. But you can go a bit further. By using this tiny stuff in above picture, you can build a mini hydropower station in your kitchen! It is a micro hydro generator with voltage stabilizing circuit and build in re-chargeable battery, so it is able to output stably 3.6v 300mA power.
More information here:
http://www.seeedstudio.com/depot/36v-micro-hydro-generator-p-634.html?cPath=73
The other product is also very interesting and useful. It is a Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse Signal.
More information here:
http://www.seeedstudio.com/depot/water-flow-sensor-p-635.html?cPath=6
We added 200 solar panels to our stock few weeks ago and sold out very quickly. If you are still waiting for it, here you can add them into your shopping cart, NEW SOLAR PANELS with better quality and amazing price!
Purchase here:
http://www.seeedstudio.com/depot/power-supply-c-73.html