DIY Magic mirror kit Available

Take that extra PC you have lying around and turn it into an Interactive Magic Mirror. You build the hardware using an Arduino and some sensors following the instructions onhttp://diymagicmirror.com and then install the DIY Magic Mirror Software which runs on the PC, Mac, and Linux.

You can get this kit from here

Magic Mirror Features:

  • Weather Forecast
  • Stock Performance
  • X-10 Control (Lighting and On/Off)
  • IP Camera integration
  • Picasa based slideshow
  • Can be personalized with your own Videos Personalize it with your own Videos
  • Runs as a native application on the PC, Mac, and Linux
  • 4 Characters/Modes: Princess, Pirate, Halloween, and Insult

Kit Includes:

  • Seeeduino Atmega328 (Arduino Clone)
  • Magic Mirror Arduino Shield PCB
  • Registration code for the Magic Mirror Software
  • 40 Pin Header
  • Power Header and Cable
  • DB-9
  • Slide Switch
  • RJ45 Jacks (2)
  • 10K and 220 Ohm Resistors
  • 5mm Blue LED
  • Magic Mirror Software
  • 2 Cat5e Cables (T568B wiring)
  • 1 Push Button Switch
  • Mini USB Cable
  • Kit Carrying Case
  • 10K Potentiometer PCB Pins
  • 10K Potentiometer Lug Pins (to be externally mounted)
  • Hook Up Wire (24 Gauge)

You Supply:

Resources:

Kit Assembly Guide

Software Installation Guide

Latest Firmware (Arduino sketch to download to Seeeduino)


About Author

Calendar

January 2010
M T W T F S S
 123
45678910
11121314151617
18192021222324
25262728293031