DSO nano Preorder available

Sorry for the late update,  we are preparing for the release now, a grasp of documentation here:

The final price would be 89$, we are preparing 30 sets for beta test for 65$ each.

Click here to order!

Specification

Display 2.8″ Color TFT LCD
Display Resolution 320×240
Display Color 65K
Analog bandwidth 0 – 1MHz
Max sample rate 1Msps 12Bits
Sample memory depth 4096 Point
Horizontal sensitivity 1uS/Div10S/Div (1-2-5 Step)
Horizontal position adjustable with indicator
Vertical sensitivity 10mV/Div10V/Div (with ×1 probe)
0.5V/Div10V/Div (with ×10 probe)
Vertical position adjustable with indicator
Input impedance >500KΩ
Max input voltage 80Vpp (by ×1 probe)
Coupling DC
Trig modes Auto, Norma, Single, None and Scan
Functionalities: Automatic measurement: frequency, cycle, duty, Vpp, Vram, Vavg and DC voltage
Precise vertical measurement with markers
Precise horizontal measurement with markers
Rising/falling edge trigger
Trig level adjustable with indicator
Trig sensitivity adjustable with indicator
Hold/run feature
Test signal Built-in 10Hz1MHz (1-2-5 Step)
Waveform storage SD card
PC connection via USB as SD card reader
Upgrade by bootloader via USB
Power supply 3.7V Chargeable Lithium battery / USB
Dimension (w/o probe) 105mm X 53mm X 8mm

User interface

About Author

25 thoughts on “DSO nano Preorder available

Comments are closed.

Calendar

September 2009
M T W T F S S
 123456
78910111213
14151617181920
21222324252627
282930