Electronic Brick

Have you ever played Toy brick when you were kids? It is the most common toy in every kid’s room. Since Lego brick was invented, it became the most popular toy on this planet. With your rich imagination, you can simply make them into everything with Lego bricks.

It may not be a problem to make your own prototyping for an experienced developer. But it became a trouble for most of the amateur.  How about if we making our electronic project like playing Lego brick? No need to solder anything ,just put them together!

How can we make prototyping like playing bricks? Then just let it be like bricks. Modularize some basic circuit, each module has its specific function and connected by specific cables. You may connect Arduino compatible boards easily with various digital, analog and I2C/Uart interfaces. These the breadboard-less firm connection are prepared to extensive modules like poteniometers, sensors, relays, servos…even buttons, just plug and play.

A complete suite of electronic bricks included 5 parts: Microcontroller, I/O expensing board, Interface cable and electronic brick.

Arduino is based on flexible, easy-to-use hardware and software. These advantages make it became the best choice for the MCU part of Electronic bricks. And our Electronic Brick is used in: Interactive Installation , Interactive Media or Robot ,and so on.

 

More information is here:

http://www.seeedstudio.com/blog/?page_id=446

About Author

Calendar

July 2009
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728293031