UartSB V2.1 adds USB connectivity to your project easily. It’s pluggable to computer USB port with no extra cable, with user orineted consideration to maximize the functionality of a USB-Uart adapter.More over, it is a carefully designed Xbee and Bluetooth adapter, you may establish wireless connection with host PC easier than ever before.
![](../../depot/images/uartsb21.jpg)
![](../../depot/images/product/uartsb24.jpg)
Features:
◆ FT232RL chip Windows, Linux, and Mac OSX compaitible
◆ Mini USB port
◆ Full breakout pin for Bluetooth module
◆ Full breakout of Xbee
◆ Xbee status update
◆ Reset button for Xbee and Bluetooth
◆ 3.3 and 5V dual power output
◆ 3.3 and 5V IO output switchable
◆ USB 2.0 protocol
◆ Bit Bang mode ready
◆ ICSP pin ready
![](../../depot/images/product/uartsb23.jpg)
Applicaiton:
◆ USB – Uart adapter for MCU
◆ Xbee breakout
◆ Bluetooth module breakout
![](../../depot/images/product/uartsb26.jpg)
![](../../depot/images/product/uartsb27.jpg)
Hi
This looks like a great item. Is there any documentation on how to use it? or some source code example / libraries ?
Thanks